ADCMP608: Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
The ADCMP608 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc. proprietary process. This comparator is exceptionally versatile and easy to use. Features include an input range from ...More
ADCMP608: Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Product Description
The ADCMP608 is a fast comparator fabricated on XFCB2, an Analog Devices, Inc. proprietary process. This comparator is exceptionally versatile and easy to use. Features include an input range from VEE − 0.2 V to VCC + 0.2 V, low noise, TTL-/CMOS-compatible output drivers, and shutdown inputs. The device offers 40 ns propagation delays driving a 15 pF load with 10 mV overdrive on 500 μA typical supply current.
A flexible power supply scheme allows the device to operate with a single +2.5 V positive supply and a −0.2 V to + 2.7 V input signal range up to a +5.5 V positive supply with a −0.2 V to +5.7 V input signal range.
The TTL-/CMOS-compatible output stage is designed to drive up to 15 pF with full rated timing specifications and to degrade in a graceful and linear fashion as additional capacitance is added. The input stage of the comparator offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded.
The ADCMP608 is available in a tiny 6-lead SC70 package with a single-ended output and a shutdown pin.
Applications
Data Sheet, Rev. 0, 4/07
Features
- Fully specified rail to rail at VCC = 2.5 V to
5.5 V - Input common-mode voltage from −0.2 V to
VCC + 0.2 V - Low glitch CMOS-/TTL-compatible output stage
- 40 ns propagation delay
- Low power: 1 mW at 2.5 V
- Shutdown pin
- Power supply rejection > 60 dB
- −40°C to +125°C operation
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADCMP608
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Other Diagrams for ADCMP608
Rail-to-Rail, Fast, Low Power 2.5 V to 5.5 V, Single-Supply TTL/CMOS Comparator
Pin Configuration for ADCMP608
Functional Block Diagram for ADCMP608
| Part# | Prop Delay (ns)typ | # Per Pkg | Total Power (mW) | Voltage Supply (V) | No of Supplies | Input Range (V) | Logic Output | Adjustable Hysteresis | Min Pulse Width |
|---|---|---|---|---|---|---|---|---|---|
| AD790 | 45 | 1 | 250 | +/-15 | 3 | -Vs to Vs -2V | TTL/CMOS | Fixed | - |
| AD8561 | 7 | 1 | 65 | +/- 5 | 2 | -5.0V to +3.0V | Diff/TTL | - | - |
| AD8564 | 8 | 4 | 150 | +/- 5 | 2 | -5.0V to +3.0V | TTL/CMOS | - | - |
| AD8611 | 5.5 | 1 | 50 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD8612 | 5.5 | 2 | 100 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD96685 | 6 | 1 | 120 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| AD96687 | 6 | 2 | 240 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| ADCMP551 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP552 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | X | 700ps |
| ADCMP553 | 0.75 | 1 | 30 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP561 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | - | 700ps |
| ADCMP562 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 700ps |
| ADCMP563 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | - | 700ps |
| ADCMP564 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 700ps |
| ADCMP572 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | CML | X | 80ps |
| ADCMP573 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | PECL | X | 80ps |
| ADCMP580 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | CML | X | 80ps |
| ADCMP581 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 80ps |
| ADCMP582 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 80ps |
| ADCMP600 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 3ns |
| ADCMP601 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP602 | 3 | 1 | 6 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP603 | 3 | 1 | 6 | 2.5 to 5.5 | 3 | -0.5 to Vcc+0.5V | TTL/CMOS | X | 3ns |
| ADCMP604 | 1.5 | 1 | 42 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | LVDS | - | 1ns |
| ADCMP605 | 1.5 | 1 | 42 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | LVDS | X | 1ns |
| ADCMP606 | 1 | 1 | 62 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | CML | - | 600ps |
| ADCMP607 | 1 | 1 | 62 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | CML | X | 600ps |
| ADCMP608 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 35ns |
| ADCMP609 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 35ns |
| CMP401 | 23 | 4 | 110 | +/- 5 | 2 | -5.0V to +4.0V | TTL/CMOS | - | - |
ADCMP608 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP608BKSZ-R2 | Prodn | 6 ld SC70 | 6 | Ind | $0.59 | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP608BKSZ-REEL7 | Prodn | 6 ld SC70 | 6 | Ind | $0.59 | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP608BKSZ-RL | Prodn | 6 ld SC70 | 6 | Ind | - | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADCMP608BKSZ | Prodn | EVALUATION BOARDS | 12 | Ind | $ | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close