ADCMP607:  Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply CML Comparator in a 12-lead LSCFP Package

The ADCMP606 and ADCMP607 are very fast comparators fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally versatile and easy to use. Features ...More

ADCMP607:  Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply CML Comparator in a 12-lead LSCFP Package

Product Description

The ADCMP606 and ADCMP607 are very fast comparators fabricated on XFCB2, an Analog Devices, Inc., proprietary process. These comparators are exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCCI + 0.2 V, low noise, CML-compatible output drivers, and TTL-/CMOS-compatible latch inputs with adjustable hysteresis and/or shutdown inputs.

The devices offer 1.25 ns propagation delay with 2.5 ps rms random jitter (RJ). Overdrive and slew rate dispersion are typically less than 50 ps. A flexible power supply scheme allows the devices to operate with a single +2.5 V positive supply and a −0.5 V to +2.7 V input signal range up to a +5.5 V positive supply with a −0.5 V to +5.7 V input signal range. The ADCMP607 features split input/output supplies with no sequencing restrictions to support a wide input signal range with independent output swing control and power savings.

The CML-compatible output stage is fully back-matched for superior performance. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. On the ADCMP607, latch and programmable hysteresis features are also provided with a unique single-pin control option.

The ADCMP606 is available in a 6-lead SC70 package and the ADCMP607 is available in a 12-lead LFCSP package.

Applications

  • High speed instrumentation
  • Clock and data signal restoration
  • Logic level shifting or translation
  • Pulse spectroscopy
  • High speed line receivers
  • Threshold detection
  • Peak and zero-crossing detectors
  • High speed trigger circuitry
  • Pulse-width modulators
  • Current-/voltage-controlled oscillators
  • Automatic test equipment (ATE)
  • Data Sheet, Rev. A, 8/07

    Features

    • Fully specified rail to rail at VCCI = 2.5 V to
      5.5 V
    • Input common-mode voltage from −0.2 V to
      VCCI + 0.2 V
    • CML-compatible output stage
    • 1.25 ns propagation delay
    • 50 mW @ 2.5 V power supply
    • Shutdown pin
    • Single-pin control for programmable hysteresis and latch (ADCMP607 only)
    • Power supply rejection > 60 dB
    • −40°C to +125°C operation

    Diagrams

    ADCMP607 Diagram
    Functional Block Diagram for ADCMP607

    Specifications

    Logic Output CML
    # Per Pkg 1
    Prop Delay (ns)typ 1ns
    Voltage Supply (V) 2.5 to 5.5
    Supply Current (max) 25mA
    Min Pulse Width 600ps
    Package 12-Lead LFCSP
    Shutdown X
    Latch Enable Pin X

    Explore Other Products

    AD53042 - High Speed Window Comparator

    Subscribe to New Products Feed
    Part# Prop Delay (ns)typ # Per Pkg Total Power (mW) Voltage Supply (V) No of Supplies Input Range (V) Logic Output Adjustable Hysteresis Min Pulse Width
    AD790 45 1 250 +/-15 3 -Vs to Vs -2V TTL/CMOS Fixed -
    AD8561 7 1 65 +/- 5 2 -5.0V to +3.0V Diff/TTL - -
    AD8564 8 4 150 +/- 5 2 -5.0V to +3.0V TTL/CMOS - -
    AD8611 5.5 1 50 3 to 5 1 0 to 3V Diff/TTL - -
    AD8612 5.5 2 100 3 to 5 1 0 to 3V Diff/TTL - -
    AD96685 6 1 120 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
    AD96687 6 2 240 5, -5.2 2 -2.5V to +5.0V Diff/ECL - -
    ADCMP551 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
    ADCMP552 0.75 2 60 3.3 to 5 1 -0.2 to Vcc-2V PECL X 700ps
    ADCMP553 0.75 1 30 3.3 to 5 1 -0.2 to Vcc-2V PECL - 700ps
    ADCMP561 0.75 2 160 5, -5.2 2 -2 to 3V PECL - 700ps
    ADCMP562 0.75 2 160 5, -5.2 2 -2 to 3V PECL X 700ps
    ADCMP563 0.75 2 120 5, -5.2 2 -2 to 3V ECL - 700ps
    ADCMP564 0.75 2 120 5, -5.2 2 -2 to 3V ECL X 700ps
    ADCMP572 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V CML X 80ps
    ADCMP573 0.15 1 145 3.3 to 5 1 -0.2 to Vcci-2.1V PECL X 80ps
    ADCMP580 0.15 1 240 5, -5.2 2 -2 to 3V CML X 80ps
    ADCMP581 0.15 1 240 5, -5.2 2 -2 to 3V ECL X 80ps
    ADCMP582 0.15 1 240 5, -5.2 2 -2 to 3V PECL X 80ps
    ADCMP600 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 3ns
    ADCMP601 3 1 6 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
    ADCMP602 3 1 6 2.5 to 5.5 2 -0.2 to Vcc+0.2V TTL/CMOS X 3ns
    ADCMP603 3 1 6 2.5 to 5.5 3 -0.5 to Vcc+0.5V TTL/CMOS X 3ns
    ADCMP604 1.5 1 42 2.5 to 5.5 1 -0.2 to Vcc+0.2V LVDS - 1ns
    ADCMP605 1.5 1 42 2.5 to 5.5 2 -0.2 to Vcc+0.2V LVDS X 1ns
    ADCMP606 1 1 62 2.5 to 5.5 1 -0.2 to Vcc+0.2V CML - 600ps
    ADCMP607 1 1 62 2.5 to 5.5 2 -0.2 to Vcc+0.2V CML X 600ps
    ADCMP608 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS - 35ns
    ADCMP609 30 1 1 2.5 to 5.5 1 -0.2 to Vcc+0.2V TTL/CMOS X 35ns
    CMP401 23 4 110 +/- 5 2 -5.0V to +4.0V TTL/CMOS - -
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices