ADCMP604: Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 6-lead SC70 Package.
The ADCMP604/ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features include an ...More
ADCMP604: Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 6-lead SC70 Package.
Product Description
The ADCMP604/ADCMP605 are very fast comparators fabricated on the Analog Devices, Inc. proprietary XFCB2 process. These comparators are exceptionally versatile and easy to use. Features include an input range from VEE − 0.5 V to VCCI + 0.2 V, low noise, LVDS-compatible output drivers, and TTL/CMOS latch inputs with adjustable hysteresis and/or shut-down inputs.
The devices offer 1.5 ns propagation delays with 1 ps rms random jitter (RJ). Overdrive and slew rate dispersion are typically less than 50 ps. A flexible power supply scheme allows the devices to operate with a single 2.5 V positive supply and a −0.5 V to +2.7 V input signal range up to a 5.5 V positive supply with a −0.5 V to +5.7 V input signal range. Split input/output supplies, with no sequencing restrictions on the ADCMP605, support a wide input signal range with greatly reduced power consumption.
The LVDS-compatible output stage is designed to drive any standard LVDS input. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided in a unique single-pin control option.
The ADCMP604 is available in a 6-lead SC70 package, and the ADCMP605 is available in a 12-lead LFCSP.
Applications
Data Sheet, Rev. A, 8/07
Features
- Fully specified rail to rail at VCCI = 2.5 V to
5.5 V - Input common-mode voltage from −0.2 V to VCCI + 0.2 V
- Low glitch LVDS-compatible output stage
- 1.6 ns propagation delay
- 37 mW at 2.5 V
- Shutdown pin
- Single-pin control for programmable hysteresis and latch
- Power supply rejection > 60 dB
- −40°C to +125°C operation
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADCMP604
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 6-lead SC70 Package.
Other Diagrams for ADCMP604
Rail-to-Rail, Very Fast, 2.5 V to 5.5 V, Single-Supply LVDS Comparator in a 6-lead SC70 Package.
Pin Configuration for ADCMP604
Functional Block Diagram for ADCMP604
AD53042 - High Speed Window Comparator
| Part# | Prop Delay (ns)typ | # Per Pkg | Total Power (mW) | Voltage Supply (V) | No of Supplies | Input Range (V) | Logic Output | Adjustable Hysteresis | Min Pulse Width |
|---|---|---|---|---|---|---|---|---|---|
| AD790 | 45 | 1 | 250 | +/-15 | 3 | -Vs to Vs -2V | TTL/CMOS | Fixed | - |
| AD8561 | 7 | 1 | 65 | +/- 5 | 2 | -5.0V to +3.0V | Diff/TTL | - | - |
| AD8564 | 8 | 4 | 150 | +/- 5 | 2 | -5.0V to +3.0V | TTL/CMOS | - | - |
| AD8611 | 5.5 | 1 | 50 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD8612 | 5.5 | 2 | 100 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD96685 | 6 | 1 | 120 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| AD96687 | 6 | 2 | 240 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| ADCMP551 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP552 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | X | 700ps |
| ADCMP553 | 0.75 | 1 | 30 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP561 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | - | 700ps |
| ADCMP562 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 700ps |
| ADCMP563 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | - | 700ps |
| ADCMP564 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 700ps |
| ADCMP572 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | CML | X | 80ps |
| ADCMP573 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | PECL | X | 80ps |
| ADCMP580 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | CML | X | 80ps |
| ADCMP581 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 80ps |
| ADCMP582 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 80ps |
| ADCMP600 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 3ns |
| ADCMP601 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP602 | 3 | 1 | 6 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP603 | 3 | 1 | 6 | 2.5 to 5.5 | 3 | -0.5 to Vcc+0.5V | TTL/CMOS | X | 3ns |
| ADCMP604 | 1.5 | 1 | 42 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | LVDS | - | 1ns |
| ADCMP605 | 1.5 | 1 | 42 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | LVDS | X | 1ns |
| ADCMP606 | 1 | 1 | 62 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | CML | - | 600ps |
| ADCMP607 | 1 | 1 | 62 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | CML | X | 600ps |
| ADCMP608 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 35ns |
| ADCMP609 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 35ns |
| CMP401 | 23 | 4 | 110 | +/- 5 | 2 | -5.0V to +4.0V | TTL/CMOS | - | - |
ADCMP604 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP604BKSZ-R2 | Prodn | 6 ld SC70 | 6 | Ind | $2.15 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP604BKSZ-REEL7 | Prodn | 6 ld SC70 | 6 | Ind | $2.15 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP604BKSZ-RL | Prodn | 6 ld SC70 | 6 | Ind | - | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADCMP604BKSZ | Prodn | EVALUATION BOARDS | 12 | Ind | $ | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close