ADCMP580: Ultrafast SiGe Voltage Comparator (Featuring CML Output Drivers)
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP580 features CML output ...More
ADCMP580: Ultrafast SiGe Voltage Comparator (Featuring CML Output Drivers)
Product Description
The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP580 features CML output drivers, the ADCMP581 features reduced swing ECL (negative ECL) output drivers, and the ADCMP582 features reduced swing PECL (positive ECL) output drivers.
All three comparators offer 180 ps propagation delay and 100 ps minimum pulse width for 10 Gbps operation with 200 fs random jitter (RJ). Overdrive and slew rate dispersion are typically less than 15 ps.
The ±5 V power supplies enable a wide −2 V to +3 V input range with logic levels referenced to the CML/NECL/PECL outputs. The inputs have 50 Ω on-chip termination resistors with the optional capability to be left open (on an individual pin basis) for applications requiring high impedance input.
The CML output stage is designed to directly drive 400 mV into 50 Ω transmission lines terminated to ground. The NECL output stages are designed to directly drive 400 mV into 50 Ω terminated to −2 V. The PECL output stages are designed to directly drive 400 mV into 50 Ω terminated to VCCO − 2 V. High speed latch and programmable hysteresis are also provided. The differential latch input controls are also 50 Ω terminated to an independent VTT pin to interface to either CML or ECL or to PECL logic.
The ADCMP580/ADCMP581/ADCMP582 are available in a 16-lead LFCSP_VQ.
Applications
Data Sheet, Rev. A, 8/07
Features
- 180 ps propagation delay
- 25 ps overdrive and slew rate dispersion
- 8 GHz equivalent input rise time bandwidth
- 100 ps minimum pulse width
- 37 ps typical output rise/fall
- 10 ps deterministic jitter (DJ)
- 200 fs random jitter (RJ)
- −2 V to +3 V input range with +5 V/−5 V supplies
- On-chip terminations at both input pins
- Resistor-programmable hysteresis
- Differential latch control
- Power supply rejection > 70 dB
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADCMP580
Ultrafast SiGe Voltage Comparator (Featuring CML Output Drivers)
Other Diagrams for ADCMP580
Ultrafast SiGe Voltage Comparator (Featuring CML Output Drivers)
Pin Configuration for ADCMP580
Functional Block Diagram for ADCMP580
ADATE304 - 200 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU
ADATE209 - 4.0 Gbps Dual Driver
ADATE302 - 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU
ADATE305 - 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
| Part# | Configuration | Channels | Watts Per Channel (W) | Vmin | Vmax | Reflection Clamps | Comparator BW (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD53040G | D | 1 | 1.15 | -3 | 8 | - | - | 20-Lead PSOP | $23.00 |
| ADATE205 | DCL | 2 | 1.15 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE206 | DCL | 2 | 1.4 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE209 | D | 2 | 0.5 | -1.5 | 3.5 | - | - | 49-Ball FCBGA | - |
| ADATE302 | DAC, DCL, PMU | 2 | 1.65 | -2 | 6 | X | 1000 | 100-Lead TQFP, 84-Ball FCBGA | - |
| ADATE304 | DAC, DCL, PMU | 2 | 0.8 | -2/-1.5 | 6/6.5 | X | 500 | 84-Ball FCBGA | - |
| ADATE305 | DAC, DCL, PMU | 2 | 0.85 | -2/-1.5 | 6/6.5 | X | 500 | 100-Lead TQFP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADCMP580 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP580BCP-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP580BCP-RL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP580BCP-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.70 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP580BCPZ-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP580BCPZ-RL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADCMP580BCPZ-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADCMP580BCPZ | Prodn | EVALUATION BOARDS | - | Ind | $300.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close