ADCMP572: Ultrafast 3.3 V Single-Supply Comparator w/CML Output Drivers
The ADCMP572/ADCMP573 are ultrafast comparators fabricated on Analog Devices, Inc.’s proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572 features CML output drivers, and the ...More
ADCMP572: Ultrafast 3.3 V Single-Supply Comparator w/CML Output Drivers
Product Description
The ADCMP572/ADCMP573 are ultrafast comparators fabricated on Analog Devices, Inc.’s proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP572 features CML output drivers, and the ADCMP573 features reduced swing PECL (RSPECL) output drivers.
Both devices offer 150 ps propagation delay and 100 ps minimum pulse width for 10 Gbps operation with 200 fs RMS random jitter (RJ). Overdrive and slew rate dispersion is typically less than 15 ps.
A flexible power supply scheme allows either device to operate with a single +3.3 V positive supply and a -0.2 V to +1.2 V input signal range, or with split input/output supplies to support a wider -0.2 V to +3.2 V input signal range and an independent range of output levels. 50 Ω on-chip termination resistors are provided at both inputs with the optional capability to leave open (on an individual pin basis) for applications requiring high impedance inputs.
The CML output stage is designed to directly drive 400 mV into 50 Ω transmission lines terminated to between 3.3 V to 5.2 V. The RSPECL output stage is designed to drive 400 mV into 50 Ω terminated to VCCO - 2 V and is compatible with several commonly used PECL logic families. The comparator input stage offers robust protection against large input overdrive, and the outputs do not phase reverse when the valid input signal range is exceeded. High speed latch and programmable hysteresis features are also provided.
The ADCMP572/ADCMP573 are available in a 16-lead LFCSP package.
Features
- 3.3 V/5.2 V Single-Supply Operation
- 150 ps Propagation Delay
- 15 ps Overdrive and Slew Rate Dispersion
- 8 GHz Equivalent Input Risetime Bandwidth
- 80 ps Minimum Pulse Width
- 35 ps Typical Output Rise/Fall
- 10 ps Deterministic Jitter (DJ)
- <200 fs Random Jitter (RJ)
- On-Chip Terminations at Both Input Pins
- Robust Inputs with No Output Phase Reversal
- Resistor Programmable Hysteresis
- Differential Latch Control
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADCMP572
Ultrafast 3.3 V Single-Supply Comparator w/CML Output Drivers
Other Diagrams for ADCMP572
Ultrafast 3.3 V Single-Supply Comparator w/CML Output Drivers
Pin Configuration for ADCMP572
Functional Block Diagram for ADCMP572
| Part# | Prop Delay (ns)typ | # Per Pkg | Total Power (mW) | Voltage Supply (V) | No of Supplies | Input Range (V) | Logic Output | Adjustable Hysteresis | Min Pulse Width |
|---|---|---|---|---|---|---|---|---|---|
| AD790 | 45 | 1 | 250 | +/-15 | 3 | -Vs to Vs -2V | TTL/CMOS | Fixed | - |
| AD8561 | 7 | 1 | 65 | +/- 5 | 2 | -5.0V to +3.0V | Diff/TTL | - | - |
| AD8564 | 8 | 4 | 150 | +/- 5 | 2 | -5.0V to +3.0V | TTL/CMOS | - | - |
| AD8611 | 5.5 | 1 | 50 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD8612 | 5.5 | 2 | 100 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD96685 | 6 | 1 | 120 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| AD96687 | 6 | 2 | 240 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| ADCMP551 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP552 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | X | 700ps |
| ADCMP553 | 0.75 | 1 | 30 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP561 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | - | 700ps |
| ADCMP562 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 700ps |
| ADCMP563 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | - | 700ps |
| ADCMP564 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 700ps |
| ADCMP572 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | CML | X | 80ps |
| ADCMP573 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | PECL | X | 80ps |
| ADCMP580 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | CML | X | 80ps |
| ADCMP581 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 80ps |
| ADCMP582 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 80ps |
| ADCMP600 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 3ns |
| ADCMP601 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP602 | 3 | 1 | 6 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP603 | 3 | 1 | 6 | 2.5 to 5.5 | 3 | -0.5 to Vcc+0.5V | TTL/CMOS | X | 3ns |
| ADCMP604 | 1.5 | 1 | 42 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | LVDS | - | 1ns |
| ADCMP605 | 1.5 | 1 | 42 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | LVDS | X | 1ns |
| ADCMP606 | 1 | 1 | 62 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | CML | - | 600ps |
| ADCMP607 | 1 | 1 | 62 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | CML | X | 600ps |
| ADCMP608 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 35ns |
| ADCMP609 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 35ns |
| CMP401 | 23 | 4 | 110 | +/- 5 | 2 | -5.0V to +4.0V | TTL/CMOS | - | - |
ADCMP572 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP572BCP-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.70 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP572BCP-RL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.70 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP572BCP-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.70 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP572BCPZ-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP572BCPZ-RL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADCMP572BCPZ-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $7.00 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADCMP572BCPZ | Prodn | EVALUATION BOARDS | - | Ind | $300.00 | 09/19/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close