ADCMP563: Dual High Speed ECL Comparator 16 - Lead QSOP
The ADCMP563/ADCMP564 are high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 1 ns propagation delay with less than 150 ps overdrive dispersion. ...More
For additional technical information and samples, pls contact the High Speed Comparators Group. Supply your name, company, mailing address, telephone/fax numbers, email address and a brief description of your application.
ADCMP563: Dual High Speed ECL Comparator 16 - Lead QSOP
Product Description
The ADCMP563/ADCMP564 are high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 1 ns propagation delay with less than 150 ps overdrive dispersion. Dispersion, a measure of the difference in propagation delay under differing overdrive conditions, is a particularly important characteristic of high speed comparators. A separate programmable hysteresis pin is available on the ADCMP564.
A differential input stage permits consistent propagation delay with a wide variety of signals in the common-mode range from -2.0 V to +3.0 V. Outputs are complementary digital signals that are fully compatible with ECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 . to -2 V. A latch input, which is included, permits tracking, track-and-hold, or sample-and-hold modes of operation. The ADCMP563/ADCMP564 are specified over the industrial temperature range (-40°C to +85°C). The ADCMP563 is available in a 16-lead QSOP package. The ADCMP564 is available in a 20-lead QSOP package.
Features
- Differential PECL Compatible Outputs
- 1 ns Propagation Delay Input to Output
- 100 ps Propagation Delay Dispersion
- Input Common-Mode Range:
–2.0 V to +3.0 V - Input Differential Range
- Robust Input Protection
- Differential Latch Control
- Power Supply Rejection Greater
Than 70 dB - 700 ps Minimum Pulse Width
- 1.5 GHz Equivalent Input
Rise Time Bandwidth - Typical Output Rise/Fall
Time of 500 ps - Programmable Hysteresis
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADCMP563
Dual High Speed ECL Comparator 16 - Lead QSOP
Functional Block Diagram for ADCMP563
ADATE302 - 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU
ADATE304 - 200 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU
ADATE209 - 4.0 Gbps Dual Driver
ADATE305 - 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH
| Part# | Configuration | Channels | Watts Per Channel (W) | Vmin | Vmax | Reflection Clamps | Comparator BW (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD53040G | D | 1 | 1.15 | -3 | 8 | - | - | 20-Lead PSOP | $23.00 |
| ADATE205 | DCL | 2 | 1.15 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE206 | DCL | 2 | 1.4 | -1.5 | 6.5 | X | 1000 | 100-Lead TQFP | - |
| ADATE209 | D | 2 | 0.5 | -1.5 | 3.5 | - | - | 49-Ball FCBGA | - |
| ADATE302 | DAC, DCL, PMU | 2 | 1.65 | -2 | 6 | X | 1000 | 100-Lead TQFP, 84-Ball FCBGA | - |
| ADATE304 | DAC, DCL, PMU | 2 | 0.8 | -2/-1.5 | 6/6.5 | X | 500 | 84-Ball FCBGA | - |
| ADATE305 | DAC, DCL, PMU | 2 | 0.85 | -2/-1.5 | 6/6.5 | X | 500 | 100-Lead TQFP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADCMP563 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP563BCP-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Comm. | - | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP563BCP-RL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Comm. | - | 10/03/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| ADCMP563BCPZ-R2 | Pre-Release | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $ | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADCMP563BCPZ-RL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Comm. | $ | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADCMP563BRQ | Prodn | 16 ld QSOP | 16 | Ind | $2.64 | 09/26/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP563BRQZ | Prodn | 16 ld QSOP | 16 | Ind | $2.40 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADCMP563BRQ | Prodn | EVALUATION BOARDS | - | Ind | $250.00 | - | N | Contact ADI | Add To Cart |
| EVAL-ADCMP563BRQZ | Prodn | EVALUATION BOARDS | - | Ind | $250.00 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close