ADCMP553:  Single - Supply, High Speed PECL Comparator in an 8-lead MSOP Package

The ADCMP551/ADCMP552/ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 750 ps propagation delay with less than 150 ps ...More

For additional technical information and samples, pls contact the High Speed Comparators Group. Supply your name, company, mailing address, telephone/fax numbers, email address and a brief description of your application.

ADCMP553:  Single - Supply, High Speed PECL Comparator in an 8-lead MSOP Package

Product Description

The ADCMP551/ADCMP552/ADCMP553 are single supply, high speed comparators fabricated on Analog Devices’ proprietary XFCB process. The devices feature a 750 ps propagation delay with less than 150 ps overdrive dispersion. Dispersion, a measure of the difference in propagation delay under differing overdrive conditions, is a particularly important characteristic of high speed comparators. A separate programmable hysteresis pin is available on the ADCMP552.

A differential input stage permits consistent propagation delay with a common-mode range from –0.2 V to VCCI – 2.0 V. Outputs are complementary digital signals are fully compatible with PECL 10 K and 10 KH logic families. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 . to VCCO - 2 V. A latch input is included and permits tracking, track-and-hold, or sample-and-hold modes of operation. The latch input pins contain internal pullups that set the latch in tracking mode when left open.

The ADCMP551/ADCMP552/ADCMP553 are specified over the –40°C to +85°C industrial temperature range. The ADCMP551 is available in a 16-lead QSOP package; the ADCMP552 is available in a 20-lead QSOP package; and the ADCMP553 is available in an 8-lead MSOP package.

Features

  • Single Power Supply
  • 750 ps Propagation Delay Input to Output
  • 100 ps Propagation Delay Dispersion
  • Differential PECL Compatible Outputs
  • Differential Latch Control
  • Power Supply Rejection Greater than 70 dB
  • Internal Latch Pull-up Resistors
  • 750 ps Minimum Pulse Width
  • Equivalent Input Rise Time
    Bandwidth > 750 MHz
  • Typical Output Rise/Fall of 500 ps
  • Programmable Hysteresis

Diagrams

ADCMP553 Diagram
Functional Block Diagram for ADCMP553

Explore Other Products

ADATE305 - 250 MHz Dual Integrated DCL with Level Setting DACs, per pin PMU, and per Chip VHH

ADATE209 - 4.0 Gbps Dual Driver

ADATE304 - 200 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU

ADATE302 - 500 MHz Dual Integrated DCL with Differential Drive/Receive, Level Setting DACs and per pin PMU

Subscribe to New Products Feed
Part# Configuration Channels Watts Per Channel (W) Vmin Vmax Reflection Clamps Comparator BW (MHz) Package Price* (1000-4999)
AD53040G D 1 1.15 -3 8 - - 20-Lead PSOP $23.00
ADATE205 DCL 2 1.15 -1.5 6.5 X 1000 100-Lead TQFP -
ADATE206 DCL 2 1.4 -1.5 6.5 X 1000 100-Lead TQFP -
ADATE209 D 2 0.5 -1.5 3.5 - - 49-Ball FCBGA -
ADATE302 DAC, DCL, PMU 2 1.65 -2 6 X 1000 100-Lead TQFP, 84-Ball FCBGA -
ADATE304 DAC, DCL, PMU 2 0.8 -2/-1.5 6/6.5 X 500 84-Ball FCBGA -
ADATE305 DAC, DCL, PMU 2 0.85 -2/-1.5 6/6.5 X 500 100-Lead TQFP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices