ADCMP354: Comparator & 0.6 V Reference in 4-SC70 with Open Drain Active Low Output
The ADCMP350 - ADCMP357 are comparator and reference circuits suitable for use in general purpose applications. High performance over the -40°C to +125°C temperature range make them suitable for use ...More
ADCMP354: Comparator & 0.6 V Reference in 4-SC70 with Open Drain Active Low Output
Product Description
The ADCMP350 - ADCMP357 are comparator and reference circuits suitable for use in general purpose applications. High performance over the -40°C to +125°C temperature range make them suitable for use in automotive and other thermally harsh applications, while low power consumption and space efficient SC70 packaging make them ideal for battery powered portable equipment.
Quick Links
- Data Sheet Rev 0, 11/2004, (pdf, 210 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Comparators w/0.6 V or 1.2 V On-Chip References Output Stages
- Open-Drain Active-High (ADCMP350/1)
- Push-Pull Active-High (ADCMP352/3)
- Open-Drain Active-Low (ADCMP354/5)
- High Voltage (up to 22 V) tolerance on VIN and Open-Drain Output Pins
- Push-Pull Active-Low (ADCMP356/7)
- Low Power Consumption (5 µA)
- 10 nA Input Bias Current
- 20 mV Hysteresis
- Specified Over -40°C to +125°C Temperature Range
- 4-Lead SC70 Package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Typical Application Circuit Diagram for ADCMP354
Comparator & 0.6 V Reference in 4-SC70 with Open Drain Active Low Output
Other Diagrams for ADCMP354
Comparator & 0.6 V Reference in 4-SC70 with Open Drain Active Low Output
Pin Configuration for ADCMP354
Typical Application Circuit Diagram for ADCMP354
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Backup-Battery Switch | Chip Enable Gating | Typ Watchdog Timeout (ms) | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADM690 | 4.65 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP | Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input | $2.39 |
| ADM690A | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC, SOP | µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold | $1.50 |
| ADM691 | 4.65 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | Microprocessor Supervisor w/ Watchdog Timer, Reset Generator and Battery Steering | $2.70 |
| ADM691A | 4.65 | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor with Battery Backup, Watchdog, Power Fail Indicator & Reset Generator | $1.66 |
| ADM692 | 4.4 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator | $2.39 |
| ADM692A | 4.4 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout | $1.66 |
| ADM693 | 4.4 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA | $2.70 |
| ADM693A | 4.4 | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout | $1.83 |
| ADM694 | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor w/ Backup Battery Switching, Watchdog, Power Fail Flag, 4.65V Vth, 100mA Iout | $2.50 |
| ADM695 | 4.65 | 140 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Batt Ckt, Adj RST Period, Adj Watchdog Period, CE Inputs, 4.65V Vth, 100 mA Iout | $2.70 |
| ADM696 | 1.3, Adjustable | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout | $2.60 |
| ADM697 | 1.3, Adjustable | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status | $2.60 |
| ADM800 | 4.3, 4.55 | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold | $2.30 |
| ADM802 | 4.4, 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current | $2.20 |
| ADM805 | 4.4, 4.65 | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout | $2.20 |
| ADM8690 | 4.65 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | uP Supv Ckt, Watchdog Timer, Backup Battery Switching, 4.65V Reset Trip Voltage, 8-Pin DIP & SOIC | $2.49 |
| ADM8691 | 4.65 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip point, 100 mA Iout | $2.98 |
| ADM8692 | 4.4 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout | $2.69 |
| ADM8693 | 4.4 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout | $2.69 |
| ADM8694 | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supervisor w/ Backup Battery Switch, Watchdog, Pwr Fail Flag, 4.65V Vth, 100mA Iout | $2.69 |
| ADM8695 | 4.65 | 140 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip Voltage | $2.16 |
| ADM8696 | 1.3, Adjustable | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status | $2.69 |
| ADM8697 | 1.3, Adjustable | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status | $2.69 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADCMP354 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADCMP354YKS-REEL7 | Prodn | 4 ld SC70 | 4 | Ind | $0.34 | 08/15/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADCMP354YKSZ-REEL7 | Prodn | 4 ld SC70 | 4 | Ind | $0.31 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close