ADCMP352: Comparator & 0.6 V Reference in 4-SC70 w/Push-Pull Active High Output
The ADCMP350 - ADCMP357 are comparator and reference circuits suitable for use in general purpose applications. High performance over the -40°C to +125°C temperature range make them suitable for ...More
This product is currently being phased out of production.
Not recommended for new designs.
For assistance in finding alternate products, please use the selection table below.
ADCMP352: Comparator & 0.6 V Reference in 4-SC70 w/Push-Pull Active High Output
Product Description
The ADCMP350 - ADCMP357 are comparator and reference circuits suitable for use in general purpose applications. High performance over the -40°C to +125°C temperature range make them suitable for use in automotive and other thermally harsh applications, while low power consumption and space efficient SC70 packaging make them ideal for battery powered portable equipment.
Applications
Quick Links
- Data Sheet Rev 0, 11/2004, (pdf, 210 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Comparators w/0.6 V or 1.2 V On-Chip References
- Output Stage: Push-Pull Active-High
- High Voltage (up to 22 V) tolerance on VIN and Open-Drain Output Pins
- Low Power Consumption (5 µA)
- 10 nA Input Bias Current
- 15 mV Hysteresis
- 5 μs Propagation Delay
- Specified Over -40°C to +125°C Temperature Range
- 4-Lead SC70 Package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADCMP352
Comparator & 0.6 V Reference in 4-SC70 w/Push-Pull Active High Output
Other Diagrams for ADCMP352
Comparator & 0.6 V Reference in 4-SC70 w/Push-Pull Active High Output
Pin Configuration for ADCMP352
Functional Block Diagram for ADCMP352
AD53042 - High Speed Window Comparator
| Part# | # Per Pkg | Internal Reference | Reference Accuracy (+/-%) | Voltage Supply (V) | Supply Current (max) | Input Range (V) | Prop Delay (ns)typ | Adjustable Hysteresis | Logic Output | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADCMP341 | 2 | X | 0.275 | 1.7 to 5.5 | 9 | 0 to Vcc | 10000 | X | Open-Drain | 8-Lead SOT-23 | $0.90 |
| ADCMP343 | 2 | X | 0.275 | 1.7 to 5.5 | 6.5 | 0 to Vcc | 10000 | X | Open-Drain | 8-Lead SOT-23 | $0.90 |
| ADCMP350 | 1 | X | 3.5 | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Open-Drain/Active-Low | 4-Lead SC-70 | $0.31 |
| ADCMP352 | 1 | - | - | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Push-Pull | 4-Lead SC-70 | - |
| ADCMP354 | 1 | X | 3.5 | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Open-Drain/Active-High | 4-Lead SC-70 | $0.31 |
| ADCMP356 | 1 | X | 3.5 | 2.25 to 5.5 | 0.01 | 0 to 22V | 5000 | Fixed | Push-Pull/Active-High | 4-Lead SC-70 | $0.31 |
| ADCMP361 | 1 | X | 0.275 | 1.7 to 5.5 | 10 | 0 to Vcc | 5000 | Fixed | Open-Drain | 5-Lead SOT-23 | $0.60 |
| ADCMP370 | 1 | - | - | 2.25 to 5.5 | 0.002 | 0 to 22V | 5000 | Fixed | Open-Drain | 5-Lead SC-70 | $0.28 |
| ADCMP371 | 1 | - | - | 2.25 to 5.5 | 0.002 | 0 to 22V | 5000 | Fixed | Push-Pull | 5-Lead SC-70 | $0.28 |
| ADCMP670 | 2 | X | 1.5 | 1.7 to 5.5 | 5.7 | 0 to Vcc | 10000 | Fixed | Open-Drain | 6-Lead TSOT | $1.40 |
| CMP04 | 4 | - | - | 3.3 to 36 | - | 0 to V+ -1.5 | 1300 | - | Open Collector | 14-Lead SOIC | $4.75 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.