AD96685: Ultra Fast ECL Single Comparator
The AD96685 and AD96687 are ultrafast voltage comparators. The AD96685 is a single comparator with 2.5 ns propagation delay; the AD96687 is an equally fast dual comparator. Both devices ...More
AD96685: Ultra Fast ECL Single Comparator
Product Description
The AD96685 and AD96687 are ultrafast voltage comparators. The AD96685 is a single comparator with 2.5 ns propagation delay; the AD96687 is an equally fast dual comparator. Both devices feature 50 ps propagation delay dispersion which is a particularly important characteristic of high speed comparators. It is a measure of the difference in propagation delay under differing overdrive conditions.
A fast, high precision differential input stage permits consistent propagation delay with a wide variety of signals in the common-mode range from -2.5 V to +5 V. Outputs are complementary digital signals fully compatible with ECL 10 K and 10 KH logicfamilies. The outputs provide sufficient drive current to directly drive transmission lines terminated in 50 Ohm to -2 V. A level sensitive latch input is included which permits tracking, track-hold, or sample-hold modes of operation.
The AD96685 and AD96687 are available in both industrial, -25°C to +85°C, and military temperature ranges. Industrial range devices are available in 16-pin DIP, SOIC, and 20-lead PLCC; additionally, the AD96685 is available in a 10-pin, TO-100 metal can.
AD96685 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 86008042A | Obs | LCC:CER LEADLESS CHIP CARR | 20 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| 8600804EA | Obs | CERDIP GLASS SEAL | 16 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| 8600804IA | Obs | ROUND HEADER/METAL CAN | 10 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD96685-REEL | Obs | SOIC 150 MIL | 16 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD96685BH | Obs | ROUND HEADER/METAL CAN | 10 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD96685BP | Obs | PLCC:PLASTIC LEAD CHIP CAR | 20 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD96685BP-REEL | Obs | PLCC:PLASTIC LEAD CHIP CAR | 20 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD96685BQ | Obs | CERDIP GLASS SEAL | 16 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD96685BR | Prodn | 16 ld SOIC | 16 | Comm. | $3.36 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD96685BR-REEL | Prodn | 16 ld SOIC | 16 | Comm. | $3.36 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD96685BRZ | Prodn | 16 ld SOIC | 16 | Comm. | $3.05 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD96685BRZ-REEL | Prodn | 16 ld SOIC | 16 | Comm. | $3.05 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD96685TQ/883B | Obs | CERDIP GLASS SEAL | 16 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close