AD8564: Quad 7 ns Single Supply Comparator
The AD8564 is a quad 7 ns comparator with separate input and output supplies, thus enabling the input stage to be operated from ±5 V dual supplies or a 5 V single supply while maintaining a ...More
AD8564: Quad 7 ns Single Supply Comparator
Product Description
The AD8564 is a quad 7 ns comparator with separate input and output supplies, thus enabling the input stage to be operated from ±5 V dual supplies or a 5 V single supply while maintaining a CMOS-/TTL-compatible output.
Fast 7 ns propagation delay makes the AD8564 a good choice for timing circuits and line receivers. Independent analog and digital supplies provide excellent protection from supply pin interaction. The AD8564 is pin compatible with the MAX901 and has lower supply currents.
All four comparators have similar propagation delays. The propagation delay for rising and falling signals is similar, and tracks over temperature and voltage. These characteristics make the AD8564 a good choice for high speed timing and data communications circuits. For a similar single comparator with latch function, refer to the AD8561 data sheet.
The AD8564 is specified over the industrial temperature range (−40°C to +125°C). The quad AD8564 is available in the 16-lead TSSOP, 16-lead narrow body SOIC, and 16-lead plastic DIP packages.
Applications
Data Sheet, Rev. B, 8/07
Features
- 5 V single-supply operation
- 7 ns propagation delay
- Low power
- Separate input and output sections
- TTL/CMOS logic-compatible outputs
- Wide output swing
- TSSOP, SOIC, and PDIP packages
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD8564
Quad 7 ns Single Supply Comparator
Other Diagrams for AD8564
Quad 7 ns Single Supply Comparator
16-Lead Epoxy Dip Pin Configuration
16-Lead TSSOP Pin Configuration
Pin Configuration Diagram for AD8564
AD53042 - High Speed Window Comparator
| Part# | Prop Delay (ns)typ | # Per Pkg | Total Power (mW) | Voltage Supply (V) | No of Supplies | Input Range (V) | Logic Output | Adjustable Hysteresis | Min Pulse Width |
|---|---|---|---|---|---|---|---|---|---|
| AD790 | 45 | 1 | 250 | +/-15 | 3 | -Vs to Vs -2V | TTL/CMOS | Fixed | - |
| AD8561 | 7 | 1 | 65 | +/- 5 | 2 | -5.0V to +3.0V | Diff/TTL | - | - |
| AD8564 | 8 | 4 | 150 | +/- 5 | 2 | -5.0V to +3.0V | TTL/CMOS | - | - |
| AD8611 | 5.5 | 1 | 50 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD8612 | 5.5 | 2 | 100 | 3 to 5 | 1 | 0 to 3V | Diff/TTL | - | - |
| AD96685 | 6 | 1 | 120 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| AD96687 | 6 | 2 | 240 | 5, -5.2 | 2 | -2.5V to +5.0V | Diff/ECL | - | - |
| ADCMP551 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP552 | 0.75 | 2 | 60 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | X | 700ps |
| ADCMP553 | 0.75 | 1 | 30 | 3.3 to 5 | 1 | -0.2 to Vcc-2V | PECL | - | 700ps |
| ADCMP561 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | - | 700ps |
| ADCMP562 | 0.75 | 2 | 160 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 700ps |
| ADCMP563 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | - | 700ps |
| ADCMP564 | 0.75 | 2 | 120 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 700ps |
| ADCMP572 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | CML | X | 80ps |
| ADCMP573 | 0.15 | 1 | 145 | 3.3 to 5 | 1 | -0.2 to Vcci-2.1V | PECL | X | 80ps |
| ADCMP580 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | CML | X | 80ps |
| ADCMP581 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | ECL | X | 80ps |
| ADCMP582 | 0.15 | 1 | 240 | 5, -5.2 | 2 | -2 to 3V | PECL | X | 80ps |
| ADCMP600 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 3ns |
| ADCMP601 | 3 | 1 | 6 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP602 | 3 | 1 | 6 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 3ns |
| ADCMP603 | 3 | 1 | 6 | 2.5 to 5.5 | 3 | -0.5 to Vcc+0.5V | TTL/CMOS | X | 3ns |
| ADCMP604 | 1.5 | 1 | 42 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | LVDS | - | 1ns |
| ADCMP605 | 1.5 | 1 | 42 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | LVDS | X | 1ns |
| ADCMP606 | 1 | 1 | 62 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | CML | - | 600ps |
| ADCMP607 | 1 | 1 | 62 | 2.5 to 5.5 | 2 | -0.2 to Vcc+0.2V | CML | X | 600ps |
| ADCMP608 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | - | 35ns |
| ADCMP609 | 30 | 1 | 1 | 2.5 to 5.5 | 1 | -0.2 to Vcc+0.2V | TTL/CMOS | X | 35ns |
| CMP401 | 23 | 4 | 110 | +/- 5 | 2 | -5.0V to +4.0V | TTL/CMOS | - | - |
AD8564 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close