AD8079:  Dual 260 MHz Gain = +2.0 & +2.2 Buffer

The AD8079 is a dual, low power, high speed buffer designed to operate on ±5 V supplies. The AD8079's pinout offers excellent input and output isolation compared to the traditional dual ...More

AD8079:  Dual 260 MHz Gain = +2.0 & +2.2 Buffer

Product Description

The AD8079 is a dual, low power, high speed buffer designed to operate on ±5 V supplies. The AD8079's pinout offers excellent input and output isolation compared to the traditional dual amplifier pin configuration. With two ac ground pins separating both the inputs and outputs, the AD8079 achieves very low crosstalk of less than -70 dB at 5 MHz.

Additionally, the AD8079 contains gain setting resistors factory set at G = +2.0 (A grade) or Gain = +2.2 (B grade) allowing circuit configurations with minimal external components. The B grade gain of +2.2 compensates for gain loss through a system by providing a single-point trim. Using active laser trimming of these resistors, the AD8079 guarantees tight control of gain and channel-channel gain matching. With its performance and figuration, the AD8079 is well suited for driving differential cables and transformers. Its low distortion and fast settling are ideal for buffering high speed dual or differential A-to-D converters.

The AD8079 features a unique transimpedance linearization circuitry. This allows it to drive video loads with excellent differential gain and phase performance of 0.01% and 0.02° on only 50 mW of power per amplifier. It features gain flatness of 0.1 dB to 50 MHz. This makes the AD8079 ideal for professional video electronics such as cameras and video switchers.

The AD8079 offers low power of 5 mA/amplifier (VS = ±5 V) and can run on a single +12 V power supply while delivering over 70 mA of load current. All of this is offered in a small 8-pin SOIC package. These features make this amplifier ideal for portable and battery powered applications where size and power are critical.

The outstanding bandwidth of 260 MHz along with 800 V/µs of slew rate make the AD8079 useful in many general purpose high speed applications where dual power supplies of ±3 V to ±6 V are required.

The AD8079 is available in the industrial temperature range of -40°C to +85°C.

Features

  • Factory Set Gain
    Gain of 2.2 Compensates for System Gain Loss
    Minimizes External Components
    Tight Control of Gain and Gain Matching (0.1%)
  • Optimum Dual Pinout
    Simplifies PCB Layout
    Low Crosstalk of -70dB @ 5MHz
  • Excellent Video Specifications (RL=150 Ω)
    Gain Flatness 0.1dB to 50MHz
    0.01% Differential Gain Error
    0.02° Differential Phase Error
  • Low Power of 50 mW/Amplifier (5mA)
  • High Speed and Fast Settling
    260MHz, -3dB Bandwidth
    750 V/µs Slew Rate (2 V Step), 800 V/µs 4 V Step)
    40 ns Settling Time to 0.1% (2V Step)
  • Low Distortion of -65dBc THD, fc=5MHz
  • High Output Drive of Over 70mA

Diagrams

AD8079 Diagram
Pin Configuration Diagram for AD8079

Specifications

V or I Feedback Voltage
Min Stable Acl 1V/V
Packages SOIC
Rail-Rail Out No
Slew Rate 800V/µs
-3dB Bandwidth 260MHz
Supply Current (max) 11.5mA
Total Harmonic Dist. 65dB
Type Buffer/Fixed Gain,Video
Vcc-Vee 6V to 12V
Input Noise (nV/rtHz) 2nV/rtHz

Explore Other Products

Part# -3dB Bandwidth Slew Rate Min Stable Acl Rail-Rail Out Total Harmonic Dist. Input Noise (nV/rtHz) Vcc-Vee Supply Current (max) Features Packages Price* (1000-4999)
AD8051 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.85
AD8052 110MHz 170V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $1.60
AD8091 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 5.5 Rail-to-Rail, Single Supply SOIC, SOT $0.69
AD8092 110MHz 170V/µs 1V/V Yes 71dB 16nV/rtHz 3V to 12V 11 Rail-to-Rail, Single Supply SOIC, SOP $0.89
AD829 120MHz 230V/µs 1V/V No n/a 1.7nV/rtHz 9V to 36V 6.5 Comp Pin, Null DIP, LCC, SOIC $2.49
ADA4851-4 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 12.8 Rail-to-Rail, Single Supply SOP $1.09
ADA4851-2 130MHz 375V/µs 1V/V Yes 83dB 10nV/rtHz 2.7V to 12V 6.4 Rail-to-Rail, Single Supply SOP $0.69
AD8054 150MHz 145V/µs 1V/V Yes 68dB 16nV/rtHz 3V to 12V 13.6 Single Supply SOIC, SOP $2.85
AD8044 160MHz 190V/µs 1V/V Yes 75dB 16nV/rtHz 3V to 12V 13.6 Rail-to-Rail, Single Supply DIP, SOIC $3.95
AD8041 170MHz 170V/µs 1V/V Yes 72dB 16nV/rtHz 3V to 12V 6.5 Disable, Power Down, Rail-to-Rail, Single Supply DIP, SOIC $1.93
AD8042 170MHz 225V/µs 1V/V Yes 73dB 15nV/rtHz 3V to 12V 14 Rail-to-Rail, Single Supply DIP, SOIC $2.03
ADA4850-1 175MHz 220V/µs 1V/V Yes 81dB 10nV/rtHz 2.7V to 6V 2.9 Power Down, Rail-to-Rail, Single Supply CSP $0.55
ADA4850-2 175MHz 220V/µs 1V/V Yes n/a 10nV/rtHz 2.7V to 6V 5.6 Disable, Power Down, Rail-to-Rail, Single Supply CSP $0.69
AD8019 175MHz 400V/µs 1V/V No 78dB 8nV/rtHz 8V to 24V 21 Power Down, Single Supply SOIC, SOP $3.06
AD8036 240MHz 1.2kV/µs 1V/V No 66dB 6.7nV/rtHz 6V to 12V 21.5 Clamp Amp DIP, SOIC $3.42
AD8047 250MHz 750V/µs 1V/V No 61dB 5.2nV/rtHz 6V to 12V 6.6 n/a DIP, SOIC $2.50
AD8079 260MHz 800V/µs 1V/V No 65dB 2nV/rtHz 6V to 12V 11.5 Buffer SOIC $4.51
AD8055 300MHz 1.4kV/µs 1V/V No 72dB 6nV/rtHz 8V to 12V 6.5 n/a DIP, SOIC, SOT $0.85
AD8056 300MHz 1.4kV/µs 1V/V No 72dB 6nV/rtHz 8V to 12V 12 n/a DIP, SOIC, SOP $1.60
ADA4862-3 310MHz 830V/µs 1V/V No 81dB 10.6nV/rtHz 5V to 12V 20.5 Disable, Power Down, Single Supply SOIC $0.95
AD8063 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 9.5 Disable, Power Down, Rail-to-Rail, Single Supply SOIC, SOT $0.85
AD8061 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 9.5 Rail-to-Rail, Single Supply SOIC, SOT $0.85
AD8062 320MHz 650V/µs 1V/V Yes 77dB 8.5nV/rtHz 2.7V to 8V 19 Rail-to-Rail, Single Supply SOIC, SOP $1.60
AD9631 320MHz 1.3kV/µs 1V/V No 72dB 7nV/rtHz 6V to 12V 18 n/a DIP, SOIC $3.76
AD8057 325MHz 1.15kV/µs 1V/V No 85dB 7nV/rtHz 3V to 12V 7.5 Single Supply SOIC, SOT $0.85
AD8058 325MHz 1.15kV/µs 1V/V No 85dB 7nV/rtHz 3V to 12V 15 Single Supply SOIC, SOP $1.60
AD8038 350MHz 425V/µs 1V/V No 90dB 8nV/rtHz 3V to 12V 1.5 Disable, Power Down, Single Supply SC70, SOIC $0.85
AD8039 350MHz 425V/µs 1V/V No 90dB 8nV/rtHz 3V to 12V 3 Single Supply SOIC, SOT $1.20
AD8021 490MHz 150V/µs 1V/V No 93dB 2.1nV/rtHz 4.5V to 24V 7.7 Comp Pin, Disable, Power Down, Single Supply SOIC, SOP $1.29
ADA4860-1 520MHz 790V/µs 1V/V No -90dB 4nV/rtHz 5V to 12V 8 Disable, Power Down, Single Supply SOT $0.55
AD8074 600MHz 1.6kV/µs 1V/V No 80dB 19.5nV/rtHz 9V to 11V 30 Buffer, Disable, Power Down, Single Supply SOP $2.19
ADA4861-3 730MHz 680V/µs 1V/V No 85dB 3.2nV/rtHz 5V to 12V 20.5 Power Down, Single Supply SOIC $0.95
AD8045 1GHz 1350V/µs 1V/V No 102dB 3nV/rtHz 3.3V to 12V 16 - CSP, SOIC $1.39
Sorted by Bandwidth (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices