AD22100:  Voltage Output Temperature Sensor with Signal Conditioning

The AD221001 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, ...More

1Protected by U.S. Patent Nos. 5030849 and 5243319.

AD22100:  Voltage Output Temperature Sensor with Signal Conditioning

Product Description

The AD221001 is a monolithic temperature sensor with on-chip signal conditioning. It can be operated over the temperature range -50°C to +150°C, making it ideal for use in numerous HVAC, instrumentation and automotive applications.

The signal conditioning eliminates the need for any trimming, buffering or linearization circuitry, greatly simplifying the system design and reducing the overall system cost.

The output voltage is proportional to the temperature times the supply voltage (ratiometric). The output swings from 0.25 V at -50°C to +4.75 V at +150°C using a single +5.0 V supply.

Due to its ratiometric nature, the AD22100 offers a cost effective solution when interfacing to an analog-to-digital converter. This is accomplished by using the ADC's +5 V power supply as a reference to both the ADC and the AD22100 (See Figure 2 of the datasheet), eliminating the need for and cost of a precision reference.

Features

  • 200°C Temperature Span
  • Accuracy Better Than ±2% of Full Scale
  • Linearity Better Than ±1% of Full Scale
  • Temperature Coefficient of 22.5 mV/°C
  • Output proportional to temperature x V+
  • Single-supply Operation
  • Reverse Voltage Protection
  • Minimal Self Heating
  • High Level, Low Impedance Output

Diagrams

AD22100 Diagram
Functional Block Diagram for AD22100

Specifications

Output Type Analog
Sensor Output +22.5 mV/°C
Temp Res(°C/LSB) n/a
Supply Voltage Range +4V to +6.5V
Temp Range(s) 0 to +100

Explore Other Products

Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999)
ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $6.38
ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.47
ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $2.20
TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.23
TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.23
AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $0.99
AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.03
AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.03
AD7416 0.25 n/a 10 0 --- Switch (Off/On) -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $0.99
AD7816 0.25 ±1 10 0 --- Serial, SPI, Switch (Off/On) -40 to +85 +2.7V to +5.5V 10-Bit Digital Output Temperature Sensor w/Over-Temp Alert and Auto Pwr Dwn @ End of Conversion $1.43
AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.65
AD7818 0.25 ±1 10 1 --- Switch (Off/On) -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.31
AD7418 0.25 ±1 10 2 --- I2C, Serial, Switch (Off/On) -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.31
AD7817 0.25 ±1 10 4 --- Switch (Off/On) -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.25
AD7417 0.25 ±1 10 5 --- I2C, Serial, Switch (Off/On) -40 to +125 +2.7V to +5.5V 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.95
ADT7516 0.25 n/a 10 7 12-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $7.65
ADT7411 0.25 +0.5 10 11 n/a I2C, I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.19
ADT6501 0.125 ±4 11 n/a - Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC $0.49
ADT6502 0.125 ±4 11 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC -
ADT6503 0.0625 n/a 11 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C $0.49
ADT6504 0.0625 n/a 12 n/a --- Switch (Off/On) -55 to +125 +2.7V to +5.5V 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C $0.49
ADT7408 0.0625 ±1 12 0 --- Switch (Off/On) -20 to +125 +3V to +3.6V ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.86
ADT75 0.0625 n/a 12 0 --- Switch (Off/On) -55 to +125 +3V to +5.5V ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.65
ADT7301 0.03125 n/a 13 0 --- Serial, SPI -40 to +150 +2.7V to +5.5V 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.20
ADT7302 0.03125 n/a 13 0 --- Serial, SPI -40 to +125 +2.7V to +5.25V ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.62
TMP06 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.65
TMP01 n/a ±0.5 n/a 0 --- Analog, Switch (Off/On) -55 to +125 +4.5V to +13.2V Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints $2.64
TMP05 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.65
AD22105 n/a ±3 n/a 0 --- Switch (Off/On) -40 to +125 +2.7V to 7V Low Voltage, Resistor Programmable Thermostatic Switch $1.20
Sorted by Temperature Resolution (Descending) and # of External ADC Input Channels (Ascending)

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices