ADN2870: 3.3 V, Dual Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver
The ADN2870* laser diode driver is designed for advanced SFP and SFF modules, using SFF-8472 digital diagnostics. The device features dual-loop control of the average power and extinction ratio, which ...More
For an opportunity to receive a copy of the Applications Note: Detailed Applications and Design Information for ADI's SFP Reference Design, please contact the Fiber Optic IC Development Group.
ADN2870: 3.3 V, Dual Loop, 50 Mbps to 3.3 Gbps Laser Diode Driver
Product Description
The ADN2870* laser diode driver is designed for advanced SFP and SFF modules, using SFF-8472 digital diagnostics. The device features dual-loop control of the average power and extinction ratio, which automatically compensates for variations in laser characteristics over temperature and aging. The laser needs only to be calibrated at 25°C, eliminating the expensive and time consuming temperature calibration. The ADN2870 supports single-rate operation from 50 Mbps to 3.3 Gbps or multirate operation from 155 Mbps to 3.3 Gbps.
Average power and extinction ratios can be set with reference voltages provided by a microcontroller DAC or by adjustable resistors. The ADN2870 provides bias and modulation current monitoring as well as fail alarms and automatic laser shutdown. The device interfaces easily with the ADuC702x family of MicroConverters® and with the ADN289x family of limiting amplifiers to make a complete SFP/SFF transceiver solution. An SFP reference design is available. The product is available in a space-saving 4 mm × 4 mm LFCSP specified over the −40°C to +85°C temperature range.
Applications
*Protected by U.S. Patent 6,414,974.
Data Sheet, Rev. A, 3/08
Quick Links
- Data Sheet Rev A, 03/2008, (pdf, 774 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
| Part# | Data Rate (Gbps) | Voltage Supply (V) | Laser Bias Current (mA) | Single Ended/Differential | Modulation Current (mA) | Rise/Fall Time (ps) | Dual Loop | MSA Compliance | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADN2525 | 10.7 | 3.3 | 100 | Differential | 80 | 24 | - | XFP, Xenpak, X2, MSA-300 | 3x3 mm LFCSP | $20.89 |
| ADN2530 | 11.3 | 3.3 | 25 | Differential | 23 | 26 | - | - | 3x3 mm LFCSP | $15.31 |
| ADN2830 | - | 5 | 200 | Single Ended | - | - | - | - | 5x5 mm LFCSP | $8.50 |
| ADN2841 | 2.7 | 5 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $16.95 |
| ADN2847 | 3.3 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $7.95 |
| ADN2848 | 1.25 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP | $5.78 |
| ADN2870 | 3.3 | 3.3 | 100 | Both | 90 | 60 | X | SFP-SFF-8472 | 4x4 mm LFCSP | $5.25 |
| ADN2871 | 4.25 | 3.3 | 100 | Both | 90 | 60 | - | - | 4x4 mm LFCSP | $4.25 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2870 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD60/005Z-0 | Contact ADI | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADN2870ACPZ | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $5.25 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADN2870ACPZ-RL | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $5.25 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADN2870ACPZ-RL7 | Prodn | 24 ld LFCSP (4x4mm w/2.30mm EP) | 24 | Ind | $5.25 | 11/28/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AN60/010Z-500R7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $ | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-ADN2870 | Prodn | EVALUATION BOARDS | - | Ind | $350.00 | 09/05/2008 | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close