ADN2848:  3.3 V Dual-Loop 50 Mbps to 1.25 Gbps Laser Diode Driver

The ADN2848 uses a unique control algorithm to control both the average power and the extinction ratio of the laser diode (LD) after initial factory setup. External component count and PCB area are ...More

ADN2848:  3.3 V Dual-Loop 50 Mbps to 1.25 Gbps Laser Diode Driver

Product Description

The ADN2848 uses a unique control algorithm to control both the average power and the extinction ratio of the laser diode (LD) after initial factory setup. External component count and PCB area are low because both power and extinction ratio control are fully integrated. Programmable alarms are provided for laser fail (end of life) and laser degrade (impending fail).

Applications

  • SONET OC-1/3/12/24
  • SDH STM-0/1/4
  • Fibre Channel
  • Gigabit Ethernet
  • Features

    • 50 Mbps to 1.25 Gbps operation
    • Single 3.3 V operation
    • Bias current range: 2 to 100 mA
    • Modulation current range: 5 to 80 mA
    • Monitor photo diode current: 50 µA to 1200 µA
    • 50 mA supply current at 3.3 V
    • Closed-loop control of power and extinction ratio
    • Full current parameter monitoring
    • Laser fail and laser degrade alarms
    • Automatic laser shutdown (ALS)
    • Optional clocked data
    • Supports FEC rates

    Diagrams

    ADN2848 Diagram
    Functional Block Diagram for ADN2848

    Specifications

    Data Rate (Gbps) 1.25
    Voltage Supply (V) 3.3V
    Single Ended/Differential Both
    Package 5x5 mm LFCSP
    Modulation Current (mA) 80mA
    Laser Bias Current (mA) 100mA
    Rise/Fall Time (ps) 80ps
    Dual Loop X
    MSA Compliance SFF

    Explore Other Products

    Part# Data Rate (Gbps) Voltage Supply (V) Laser Bias Current (mA) Single Ended/Differential Modulation Current (mA) Rise/Fall Time (ps) Dual Loop MSA Compliance Package Price* (1000-4999)
    ADN2525 10.7 3.3 100 Differential 80 24 - XFP, Xenpak, X2, MSA-300 3x3 mm LFCSP $29.85
    ADN2530 11.3 3.3 25 Differential 23 26 - - 3x3 mm LFCSP $26.25
    ADN2830 - 5 200 Single Ended - - - - 5x5 mm LFCSP $8.50
    ADN2841 2.7 5 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $16.95
    ADN2847 3.3 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $7.95
    ADN2848 1.25 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP $5.78
    ADN2870 3.3 3.3 100 Both 90 60 X SFP-SFF-8472 4x4 mm LFCSP $5.25
    ADN2871 4.25 3.3 100 Both 90 60 - - 4x4 mm LFCSP $4.25

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices