ADN2847: 3.3 V Dual-Loop 50 Mbps to 3.3 Gbps Laser Diode Driver
The ADN2847 uses a unique control algorithm to control both average power and extinction ratio of the laser diode (LD) after initial factory setup. External component count and PCB area are low, as ...More
ADN2847: 3.3 V Dual-Loop 50 Mbps to 3.3 Gbps Laser Diode Driver
Product Description
The ADN2847 uses a unique control algorithm to control both average power and extinction ratio of the laser diode (LD) after initial factory setup. External component count and PCB area are low, as both power and extinction ratio control are fully integrated. Programmable alarms are provided for laser fail (end of life) and laser degrade (impending fail).
Optional dual MPD current monitoring is designed into the ADN2847 specifically for DWDM wavelength control.
The ADN2847 is specified for the −40°C to +85°C temperature range and is available in a 48-lead LFCSP package and a 32-lead LFCSP package.
Applications
Features
- 50 Mbps to 3.3 Gbps operation
- Single 3.3 V operation
- Typical rise/fall time: 80 ps
- Bias current range: 2 mA to 100 mA
- Modulation current range: 5 mA to 80 mA
- Monitor photodiode current: 50 µA to 1200 µA
- Dual MPD functionality for DWDM
- 50 mA supply current at 3.3 V
- Closed-loop control of power and extinction ratio
- Full current parameter monitoring
- Laser fail and laser degrade alarms
- Automatic laser shutdown (ALS)
Diagrams
- Other Diagrams
- Symbols and Footprints
Other Diagrams for ADN2847
3.3 V Dual-Loop 50 Mbps to 3.3 Gbps Laser Diode Driver
ADN2847 Pin Configuration
Functional Block Diagram for ADN2847
| Part# | Data Rate (Gbps) | Voltage Supply (V) | Laser Bias Current (mA) | Single Ended/Differential | Modulation Current (mA) | Rise/Fall Time (ps) | Dual Loop | MSA Compliance | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADN2525 | 10.7 | 3.3 | 100 | Differential | 80 | 24 | - | XFP, Xenpak, X2, MSA-300 | 3x3 mm LFCSP | $20.89 |
| ADN2530 | 11.3 | 3.3 | 25 | Differential | 23 | 26 | - | - | 3x3 mm LFCSP | $15.31 |
| ADN2830 | - | 5 | 200 | Single Ended | - | - | - | - | 5x5 mm LFCSP | $8.50 |
| ADN2841 | 2.7 | 5 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $16.95 |
| ADN2847 | 3.3 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $7.95 |
| ADN2848 | 1.25 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP | $5.78 |
| ADN2870 | 3.3 | 3.3 | 100 | Both | 90 | 60 | X | SFP-SFF-8472 | 4x4 mm LFCSP | $5.25 |
| ADN2871 | 4.25 | 3.3 | 100 | Both | 90 | 60 | - | - | 4x4 mm LFCSP | $4.25 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2847 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close