ADN2841:  Multi-Rate, 2.7 Gbps, Dual-loop, Control Laser Diode Driver IC

The ADN2841 is an anyrate, up to 2.7 Gbps, laser diode driver with dual-loop control of average power and extinction ratio. This feedback loop design enables consistent optical performance over ...More

ADN2841:  Multi-Rate, 2.7 Gbps, Dual-loop, Control Laser Diode Driver IC

Product Description

The ADN2841 is an anyrate, up to 2.7 Gbps, laser diode driver with dual-loop control of average power and extinction ratio. This feedback loop design enables consistent optical performance over temperature, as well as lifetime, diode processing variations, and diode supplier. Manufacturing savings are seen in a lowered component count and PCB area, as both average power and extinction ratio controls are fully integrated into the ADN2841. Additional cost reductions are realized as assembly time is decreased and laser similarity requirements are eased.

The ADN2841 operates from a single power supply at +5 V. It is available in 7 mm x 7 mm 48-Lead and 5 mm x 5 mm 32-Lead LFCSP Lead Frame Chip Scale packages.

Features

  • Closed-loop Control of the Laser Diode Average Power and Extinction Ratio
  • Works with Standard Monitor Photodiodes (MPDs)
  • No Limitation on Data Format
  • Data Rates from 50 Mbps to 2.7 Gbps (80 ps Typical Rise-Time)
  • 80 mA Modulation Current and 100 mA bias Current Drive Capability
  • Dual Monitor Photodiode Inputs for WDM Wavelength Control Purposes (48-lead Packages)
  • IDTONE Input for Wavelength Identification or Supervisory Channels (48-lead Packages)
  • Laser Fail/Laser Degrade Alarms, Automatic Laser Shutdown (ALS)
  • Available in Small Outline 5 mm x 5 mm and 7 mm x 7 mm LFCSP Packages

Diagrams

ADN2841 Diagram
Functional Block Diagram for ADN2841

Specifications

Data Rate (Gbps) 2.7
Voltage Supply (V) 5V
Single Ended/Differential Both
Package 5x5 mm LFCSP,7x7 mm LFCSP
Modulation Current (mA) 80mA
Laser Bias Current (mA) 100mA
Rise/Fall Time (ps) 80ps
Dual Loop X
MSA Compliance SFF

Explore Other Products

Part# Data Rate (Gbps) Voltage Supply (V) Laser Bias Current (mA) Single Ended/Differential Modulation Current (mA) Rise/Fall Time (ps) Dual Loop MSA Compliance Package Price* (1000-4999)
ADN2525 10.7 3.3 100 Differential 80 24 - XFP, Xenpak, X2, MSA-300 3x3 mm LFCSP $20.89
ADN2530 11.3 3.3 25 Differential 23 26 - - 3x3 mm LFCSP $15.31
ADN2830 - 5 200 Single Ended - - - - 5x5 mm LFCSP $8.50
ADN2841 2.7 5 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $16.95
ADN2847 3.3 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $7.95
ADN2848 1.25 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP $5.78
ADN2870 3.3 3.3 100 Both 90 60 X SFP-SFF-8472 4x4 mm LFCSP $5.25
ADN2871 4.25 3.3 100 Both 90 60 - - 4x4 mm LFCSP $4.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices