ADN2830:  Average Power Controller for Continuous Wave (CW) Laser

The ADN2830 provides closed loop control of the average optical power of a continuous wave (CW) laser diode (LD) after initial factory setup. The control loop adjusts the laser Ibias to maintain a ...More

ADN2830:  Average Power Controller for Continuous Wave (CW) Laser

Product Description

The ADN2830 provides closed loop control of the average optical power of a continuous wave (CW) laser diode (LD) after initial factory setup. The control loop adjusts the laser Ibias to maintain a constant Back Facet Monitor Photo Diode (MPD) current and hence a constant laser optical power. The external PSET resistor is adjusted during factory set up to set the desired optical power. Programmable alarms are provided for laser fail (end of life) and laser degrade (impending fail).

The ADN2830 operates from a single power +5 V supply. It is available in 5mm x 5mm LFCSP-32 Lead Frame Chip Scale.

Features

  • Bias Current Range 4 mA to 200 mA
  • Monitor Photodiode Current 50 µA to 1200 µA
  • Closed-loop Control of Average Power
  • Laser Fail and Laser Degrade Alarms
  • Automatic Laser Shutdown (ALS)
  • Current parameter monitoring
  • -40°C to +85°C Temperature Range

Diagrams

ADN2830 Diagram
Functional Block Diagram for ADN2830

Specifications

Voltage Supply (V) 5V
Single Ended/Differential Single Ended
Package 5x5 mm LFCSP
Laser Bias Current (mA) 200mA

Explore Other Products

Part# Data Rate (Gbps) Voltage Supply (V) Laser Bias Current (mA) Single Ended/Differential Modulation Current (mA) Rise/Fall Time (ps) Dual Loop MSA Compliance Package Price* (1000-4999)
ADN2525 10.7 3.3 100 Differential 80 24 - XFP, Xenpak, X2, MSA-300 3x3 mm LFCSP $20.89
ADN2530 11.3 3.3 25 Differential 23 26 - - 3x3 mm LFCSP $15.31
ADN2830 - 5 200 Single Ended - - - - 5x5 mm LFCSP $8.50
ADN2841 2.7 5 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $16.95
ADN2847 3.3 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP, 7x7 mm LFCSP $7.95
ADN2848 1.25 3.3 100 Both 80 80 X SFF 5x5 mm LFCSP $5.78
ADN2870 3.3 3.3 100 Both 90 60 X SFP-SFF-8472 4x4 mm LFCSP $5.25
ADN2871 4.25 3.3 100 Both 90 60 - - 4x4 mm LFCSP $4.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices