ADN2530: 11.3 Gbps, Active Back-Termination, Differential VCSEL Driver
The ADN2530 laser diode driver is designed for direct modula-tion of packaged VCSELs with a differential resistance ranging from 35 Ω to 140 Ω. The active back-termination technique provides ...More
The ADN2530 11.3G differential backmatch Vcsel driver is now in Production. Samples and optical evaluation boards (with 10G TOSAs) are available. Please contact the Fiber Optic IC Development Group for information on Samples and Evaluation Boards.
ADN2530: 11.3 Gbps, Active Back-Termination, Differential VCSEL Driver
Product Description
The ADN2530 laser diode driver is designed for direct modula-tion of packaged VCSELs with a differential resistance ranging from 35 Ω to 140 Ω. The active back-termination technique provides excellent matching with the output transmission lines while reducing the power dissipation in the output stage. The back-termination in the ADN2530 absorbs signal reflections from the TOSA end of the output transmission lines, enabling excellent optical eye quality to be achieved even when the TOSA end of the output transmission lines is significantly misterminated. The small package provides the optimum solution for compact modules where laser diodes are packaged in low pin count optical subassemblies.
The modulation and bias currents are programmable via the MSET and BSET control pins. By driving these pins with control voltages, the user has the flexibility to implement various average power and extinction ratio control schemes, including closed-loop control and look-up tables. The eye crosspoint in the output eye diagram is adjustable via the crosspoint adjust (CPA) control voltage input. The automatic laser shutdown (ALS) feature allows the user to turn on/off the bias and modulation currents by driving the ALS pin with the proper logic levels. The product is available in a space-saving 3 mm × 3 mm LFCSP specified from −40°C to +100°C.
Applications
- 10 Gb Ethernet optical transceivers
- 10G-BASE-LRM optical transceivers
- 8× and 10× Fibre Channel optical transceivers
- XFP/X2/XENPAK/MSA 300 optical modules
- SONET OC-192/SDH STM-64 optical transceivers
Features
- Up to 11.3 Gbps operation
- −40°C to +100°C operation
- Very low power: ISUPPLY = 65 mA
- Typical 26 ps rise/fall times
- Full back-termination of output transmission lines
- Crosspoint adjust function
- PECL-/CML-compatible data inputs
- Bias current range: 2 mA to 25 mA
- Differential modulation current range: 2.2 mA to 23 mA
- Automatic laser shutdown (ALS)
- 3.3 V operation
- Compact 3 mm × 3 mm LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN2530
11.3 Gbps, Active Back-Termination, Differential VCSEL Driver
Other Diagrams for ADN2530
11.3 Gbps, Active Back-Termination, Differential VCSEL Driver
ADN2530 Pin Configuration
Functional Block Diagram for ADN2530
| Part# | Data Rate (Gbps) | Voltage Supply (V) | Laser Bias Current (mA) | Single Ended/Differential | Modulation Current (mA) | Rise/Fall Time (ps) | Dual Loop | MSA Compliance | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADN2525 | 10.7 | 3.3 | 100 | Differential | 80 | 24 | - | XFP, Xenpak, X2, MSA-300 | 3x3 mm LFCSP | $20.89 |
| ADN2530 | 11.3 | 3.3 | 25 | Differential | 23 | 26 | - | - | 3x3 mm LFCSP | $15.31 |
| ADN2830 | - | 5 | 200 | Single Ended | - | - | - | - | 5x5 mm LFCSP | $8.50 |
| ADN2841 | 2.7 | 5 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $16.95 |
| ADN2847 | 3.3 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP, 7x7 mm LFCSP | $7.95 |
| ADN2848 | 1.25 | 3.3 | 100 | Both | 80 | 80 | X | SFF | 5x5 mm LFCSP | $5.78 |
| ADN2870 | 3.3 | 3.3 | 100 | Both | 90 | 60 | X | SFP-SFF-8472 | 4x4 mm LFCSP | $5.25 |
| ADN2871 | 4.25 | 3.3 | 100 | Both | 90 | 60 | - | - | 4x4 mm LFCSP | $4.25 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2530 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN2530YCPZ-500R7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $15.31 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADN2530YCPZ-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADN2530YCPZ-REEL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | - | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADN2530YCPZ-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADN2530-ANZ | Prodn | EVALUATION BOARDS | 16 | Ind | $ | 07/18/2008 | Y | Contact ADI | Contact ADI |
| EVAL-ADN2530-AOC1 | Obs | EVALUATION BOARDS | 16 | Ind | - | - | N | Contact ADI | Contact ADI |
| EVAL-ADN2530-AOCNV | Prodn | EVALUATION BOARDS | 16 | Ind | $300.00 | - | N | Contact ADI | Contact ADI |
| EVAL-ADN2530-AOZ | Prodn | EVALUATION BOARDS | 16 | Ind | $300.00 | - | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close