AD9549:  Dual Input Network Clock Generator/Synchronizer

The AD9549 provides synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9549 generates an output clock, synchronized to one of two external input ...More

AD9549:  Dual Input Network Clock Generator/Synchronizer

Product Description

The AD9549 provides synchronization for many systems, including synchronous optical networks (SONET/SDH). The AD9549 generates an output clock, synchronized to one of two external input references. The external references may contain significant time jitter, also specified as phase noise. Using a digitally controlled loop and holdover circuitry, the AD9549 continues to generate a clean (low jitter), valid output clock during a loss of reference condition, even when both references have failed.

The AD9549 operates over an industrial temperature range of −40°C to +85°C.

Applications

  • Network synchronization
  • Reference clock jitter cleanup
  • SONET/SDH clocks up to OC-192, including FEC
  • Stratum 3/3E reference clocks
  • Wireless base stations, controllers
  • Cable infrastructure
  • Data communications
  • Data Sheet, Rev. 0, 8/07

    Features

    • Flexible reference inputs
    • Input frequencies: 8 kHz to 750 MHz
    • Two reference inputs
    • Loss of reference indicators
    • Auto and manual holdover modes
    • Auto and manual switchover modes
    • Smooth A-to-B phase transition on outputs
    • Excellent stability in holdover mode
    • Programmable 16 + 1-bit input divider, R
    • Differential HSTL clock output
    • Output frequencies to 750 MHz
    • Low jitter clock doubler for frequencies >
      400 MHz

    Diagrams

    AD9549 Diagram
    Functional Block Diagram for AD9549

    Specifications

    Primary Clock Function Clean Up,Generation,Synchronization
    +Supply Voltage (V) 3.3V
    Max Input Frequency 750MHz
    # of Outputs 2
    Max f-out (MHz) 750MHz
    I/O Interface Serial
    Package 64-LFCSP
    Output Logic CMOS,HSTL
    Product Description Clock Generator Synchronizer

    Explore Other Products

    Part# Product Description +Supply Voltage (V) # of Inputs # of Outputs On-Chip VCO or DCO Max f-out (MHz) Output Logic Random Jitter (ps-RMS) Package Price* (1000-4999)
    AD9510 Multi-Output Clock Generator 3.3 1 8 No 1200 CMOS, LVDS, LVPECL 0.225 64-LFCSP $11.95
    AD9511 Multi-Output Clock Generator 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $9.95
    AD9512 Clock Divider 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $8.95
    AD9513 Clock Divider 3.3 1 3 No 800 CMOS, LVDS 0.3 32-LFCSP $5.95
    AD9514 Clock Divider 3.3 1 3 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $5.95
    AD9515 Clock Divider 3.3 1 2 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $4.75
    AD9516-0 Multi-Output Clock Generator 3.3 2 14 Yes 2950 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-1 Multi-Output Clock Generator 3.3 2 14 Yes 2650 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-2 Multi-Output Clock Generator 3.3 2 14 Yes 2335 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-3 Multi-Output Clock Generator 3.3 2 14 Yes 2250 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-4 Multi-Output Clock Generator 3.3 2 14 Yes 1800 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9517-0 Multi-Output Clock Generator 3.3 2 12 Yes 2950 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-1 Multi-Output Clock Generator 3.3 2 12 Yes 2650 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-2 Multi-Output Clock Generator 3.3 2 12 Yes 2335 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-3 Multi-Output Clock Generator 3.3 2 12 Yes 2250 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-4 Multi-Output Clock Generator 3.3 2 12 Yes 1800 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9518-0 Multi-Output Clock Generator 3.3 2 6 Yes 2950 LVPECL 0.4 48-LFCSP $9.85
    AD9518-1 Multi-Output Clock Generator 3.3 2 6 Yes 2650 LVPECL 0.4 48-LFCSP $9.85
    AD9518-2 Multi-Output Clock Generator 3.3 2 6 Yes 2335 LVPECL 0.4 48-LFCSP $9.85
    AD9518-3 Multi-Output Clock Generator 3.3 2 6 Yes 2250 LVPECL 0.4 48-LFCSP $9.85
    AD9518-4 Multi-Output Clock Generator 3.3 2 6 Yes 1800 LVPECL 0.4 48-LFCSP $9.85
    AD9540 Clock Generator Synchronizer 3.3 1 1 Yes 655 CML, PECL-Compliant 0.7 48-LFCSP $9.95
    AD9549 Clock Generator Synchronizer 3.3 2 2 Yes 750 CMOS, HSTL 0.6 64-LFCSP $12.41
    ADCLK905 Clock Buffer 3.3 1 1 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.60
    ADCLK907 Clock Buffer 3.3 2 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $6.75
    ADCLK925 Clock Buffer 3.3 1 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices