AD9518-0:  6-Output Clock Generator with Integrated 2.8 GHz VCO

The AD9518-0* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, ...More

AD9518-0:  6-Output Clock Generator with Integrated 2.8 GHz VCO

Product Description

The AD9518-0* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an on-chip PLL and VCO. The on-chip VCO tunes from 2.55 GHz to 2.95 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz may be used.

The AD9518-0 emphasizes low jitter and phase noise to maximize data converter performance, and can benefit other applications with demanding phase noise and jitter requirements.

The AD9518-0 features six LVPECL outputs (in three pairs). The LVPECL outputs operate to 1.6 GHz.

Each pair of outputs has dividers that allow both the divide ratio and coarse delay (or phase) to be set. The range of division for the LVPECL outputs is 1 to 32.

The AD9518-0 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5.5 V. A separate LVPECL power supply can be from 2.375 V to 3.6 V. The AD9518-0 is specified for operation over the industrial range of −40°C to +85°C.

Applications

  • Low jitter, low phase noise clock distribution
  • Clocking high speed ADCs, DACs, DDSs, DDCs, DUCs, MxFEs
  • High performance wireless transceivers
  • High performance instrumentation
  • Broadband infrastructure
  • ATE
  • * AD9518 is used throughout to refer to all the members of the AD9518 family. However, when AD9518-0 is used, it is referring to that specific member of the AD9518 family.

    Data Sheet, Rev. 0, 8/07

    Features

    Low phase noise, phase-locked loop

    • On-chip VCO tunes from 2.55 GHz to 2.95 GHz
    • External VCO/VCXO to 2.4 GHz optional
    • 1 differential or 2 single-ended reference inputs
    • Reference monitoring capability
    • Auto and manual reference switchover/holdover modes
    • Auto recover from holdover
    • Accepts references to 250 MHz
    • Programmable delays in path to PFD
    • Digital or analog lock detect, selectable
    • 3 pairs of 1.6 GHz LVPECL outputs
      Each pair shares 1 to 32 dividers with coarse phase delay
      Additive output jitter 225 fS rms
      Channel-to-channel skew paired outputs <10 ps
    • Automatic synchronization of all outputs on power-up
    • Manual synchronization of outputs as needed
    • Serial control port
    • 48-lead LFCSP

    Diagrams

    AD9518-0 Diagram
    Functional Block Diagram for AD9518-0

    Specifications

    Primary Clock Function Clean Up,Distribution,Generation
    +Supply Voltage (V) 3.3V
    Max Input Frequency 2400MHz
    # of Outputs 6
    Max f-out (MHz) 2950MHz
    I/O Interface Serial
    Package 48-LFCSP
    Output Logic LVPECL
    Product Description Multi-Output Clock Generator

    Explore Other Products

    Part# Product Description +Supply Voltage (V) # of Inputs # of Outputs On-Chip VCO or DCO Max f-out (MHz) Output Logic Random Jitter (ps-RMS) Package Price* (1000-4999)
    AD9510 Multi-Output Clock Generator 3.3 1 8 No 1200 CMOS, LVDS, LVPECL 0.225 64-LFCSP $11.95
    AD9511 Multi-Output Clock Generator 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $9.95
    AD9512 Clock Divider 3.3 1 5 No 1200 CMOS, LVDS, LVPECL 0.225 48-LFCSP $8.95
    AD9513 Clock Divider 3.3 1 3 No 800 CMOS, LVDS 0.3 32-LFCSP $5.95
    AD9514 Clock Divider 3.3 1 3 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $5.95
    AD9515 Clock Divider 3.3 1 2 No 1600 CMOS, LVDS, LVPECL 0.225 32-LFCSP $4.75
    AD9516-0 Multi-Output Clock Generator 3.3 2 14 Yes 2950 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-1 Multi-Output Clock Generator 3.3 2 14 Yes 2650 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-2 Multi-Output Clock Generator 3.3 2 14 Yes 2335 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-3 Multi-Output Clock Generator 3.3 2 14 Yes 2250 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9516-4 Multi-Output Clock Generator 3.3 2 14 Yes 1800 CMOS, LVDS, LVPECL 0.4 64-LFCSP $12.50
    AD9517-0 Multi-Output Clock Generator 3.3 2 12 Yes 2950 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-1 Multi-Output Clock Generator 3.3 2 12 Yes 2650 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-2 Multi-Output Clock Generator 3.3 2 12 Yes 2335 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-3 Multi-Output Clock Generator 3.3 2 12 Yes 2250 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9517-4 Multi-Output Clock Generator 3.3 2 12 Yes 1800 CMOS, LVDS, LVPECL 0.4 48-LFCSP $11.40
    AD9518-0 Multi-Output Clock Generator 3.3 2 6 Yes 2950 LVPECL 0.4 48-LFCSP $9.85
    AD9518-1 Multi-Output Clock Generator 3.3 2 6 Yes 2650 LVPECL 0.4 48-LFCSP $9.85
    AD9518-2 Multi-Output Clock Generator 3.3 2 6 Yes 2335 LVPECL 0.4 48-LFCSP $9.85
    AD9518-3 Multi-Output Clock Generator 3.3 2 6 Yes 2250 LVPECL 0.4 48-LFCSP $9.85
    AD9518-4 Multi-Output Clock Generator 3.3 2 6 Yes 1800 LVPECL 0.4 48-LFCSP $9.85
    AD9540 Clock Generator Synchronizer 3.3 1 1 Yes 655 CML, PECL-Compliant 0.7 48-LFCSP $9.95
    AD9549 Clock Generator Synchronizer 3.3 2 2 Yes 750 CMOS, HSTL 0.6 64-LFCSP $12.41
    ADCLK905 Clock Buffer 3.3 1 1 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.60
    ADCLK907 Clock Buffer 3.3 2 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $6.75
    ADCLK925 Clock Buffer 3.3 1 2 No 6000 ECL, LVPECL, PECL 0.06 16-LFCSP $5.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices