AD9510: 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
The AD9510 provides a multi-output clock distribution function along with an on-chip PLL core. The design emphasizes low jitter and low phase noise in order to maximize data converter clocking ...More
Two evaluation boards are available for the AD9510:
AD9510/PCB: Evaluation Board without VCO or VCXO or loop filter
AD9510-VCO/PCB: Evaluation Board with 245.76MHz VCXO, loop filter
An Overview of the Clock Distribution/Generation Family is available.
AD9510: 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Product Description
The AD9510 provides a multi-output clock distribution function along with an on-chip PLL core. The design emphasizes low jitter and low phase noise in order to maximize data converter clocking performance. Four independent LVPECL and four LVDS clock outputs operate to 1.2 GHz and 800 MHz respectively. Optional CMOS clock outputs available to 250 MHz.
The PLL section consists of a programmable reference divider, R; a low-noise phase frequency detector, PFD; a precision charge pump, CP; and a programmable feedback divider, N. By connecting an external VCXO or VCO to the CLK2 and CLK2B pins, PLL output frequencies up to 1.6 GHz may be synchronized to the input reference, REFIN.
The clock distribution section provides LVPECL outputs and outputs that may be programmed to either LVDS or CMOS. Each output has a programmable divider, which may be bypassed or set to divide by any integer up to 32.
Each divider allows the user to change the phase of one clock output relative to another clock output. This phase select functions as a coarse timing adjustment. Some outputs also feature programmable delay elements with a user-selected, fullscale range to 10 ns. This fine tuning delay block is programmed with a 5-bit word, which gives the user 32 possible delays from which to choose.
The AD9510 is ideally suited for data converter clocking applications where maximum converter performance is achieved with sub-picosecond jitter encode signals.
The AD9510 is available in a 64-lead LFCSP and is specified from -40°C to +85°C. The part may be run from a single 3.3 V supply. Users wishing to extend the voltage range for external VCOs may run the charge pump supply, VCP, to 5.5V.
Applications
- Low jitter, low phase noise clock distribution
- Clocking high speed ADCs, DACs, DDS, DDC, DUC, MxFE™ Converters
- Wireless infrastructure transceivers
- High performance instrumentation
- Broadband infrastructure
Features
- Phase locked loop (PLL) Core
Reference input frequencies to 250 MHz
Programmable dual-modulus prescaler
Programmable charge pump (CP) current
Separate CP supply (VCP) extends tuning range - Two 1.6 GHz, differential clock inputs
- 8 programmable dividers, 1 to 32, all integers
- Phase select for output-to-output coarse delay adjust
- Four independent 1.2 GHz LVPECL outputs
Additive output jitter , 225 fs RMS - Four independent 800 MHz/250 MHz LVDS/CMOS outputs
Additive output jitter, 275 fs RMS
Fine delay adjust on 2 outputs, 5-bit delay words - Serial control port
- Space-saving 64-lead LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9510
1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
Other Diagrams for AD9510
1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9510 Pin Configuration
Functional Block Diagram for AD9510
| Part# | Product Description | +Supply Voltage (V) | # of Inputs | # of Outputs | On-Chip VCO or DCO | Max f-out (MHz) | Output Logic | Random Jitter (ps-RMS) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9510 | Multi-Output Clock Generator | 3.3 | 1 | 8 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $11.95 |
| AD9511 | Multi-Output Clock Generator | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $9.95 |
| AD9512 | Clock Divider | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $8.95 |
| AD9513 | Clock Divider | 3.3 | 1 | 3 | No | 800 | CMOS, LVDS | 0.3 | 32-LFCSP | $5.95 |
| AD9514 | Clock Divider | 3.3 | 1 | 3 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $5.95 |
| AD9515 | Clock Divider | 3.3 | 1 | 2 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $4.75 |
| AD9516-0 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.50 |
| AD9516-1 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.50 |
| AD9516-2 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.50 |
| AD9516-3 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.50 |
| AD9516-4 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.50 |
| AD9517-0 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.40 |
| AD9517-1 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.40 |
| AD9517-2 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.40 |
| AD9517-3 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.40 |
| AD9517-4 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.40 |
| AD9518-0 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2950 | LVPECL | 0.4 | 48-LFCSP | $9.85 |
| AD9518-1 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2650 | LVPECL | 0.4 | 48-LFCSP | $9.85 |
| AD9518-2 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2335 | LVPECL | 0.4 | 48-LFCSP | $9.85 |
| AD9518-3 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2250 | LVPECL | 0.4 | 48-LFCSP | $9.85 |
| AD9518-4 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 1800 | LVPECL | 0.4 | 48-LFCSP | $9.85 |
| AD9540 | Clock Generator Synchronizer | 3.3 | 1 | 1 | Yes | 655 | CML, PECL-Compliant | 0.7 | 48-LFCSP | $9.95 |
| AD9549 | Clock Generator Synchronizer | 3.3 | 2 | 2 | Yes | 750 | CMOS, HSTL | 0.6 | 64-LFCSP | $12.41 |
| ADCLK905 | Clock Buffer | 3.3 | 1 | 1 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $5.60 |
| ADCLK907 | Clock Buffer | 3.3 | 2 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $6.75 |
| ADCLK925 | Clock Buffer | 3.3 | 1 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $5.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9510 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9510-VCO/PCB | Obs | EVALUATION BOARDS | 64 | Comm. | - | - | N | Contact ADI | Contact ADI |
| AD9510-VCO/PCBZ | Prodn | EVALUATION BOARDS | 64 | Comm. | $150.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| AD9510/PCB | Obs | EVALUATION BOARDS | 64 | Comm. | - | - | N | Contact ADI | Contact ADI |
| AD9510/PCBZ | Prodn | EVALUATION BOARDS | 64 | Comm. | $150.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| AD9510BCPZ | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $11.95 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9510BCPZ-REEL7 | Prodn | 64 ld LFCSP (9x9mm, 4.70mm exposed pad) | 64 | Ind | $11.95 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close