ADN2817: Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
The ADN2817/ADN2818 provide the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 10 Mbps to 2.7 Gbps. The ADN2817/ADN2818 ...More
ADN2817: Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
Product Description
The ADN2817/ADN2818 provide the receiver functions of quantization, signal level detect, and clock and data recovery for continuous data rates from 10 Mbps to 2.7 Gbps. The ADN2817/ADN2818 automatically lock to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are exceeded, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.
This device, together with a PIN diode and a TIA preamplifier, can implement a highly integrated, low cost, and low power fiber optic receiver.
The ADN2817/ADN2818 have many optional features available through an I2C® interface. For example, the user can read back the data rate onto which the ADN2817 or ADN2818 is locked, or the user can set the device to lock only to one particular data rate if provisioning of data rates is required.
The ADN2817/ADN2818 are available in compact 5 mm × 5 mm, 32-lead, lead frame chip scale packages.
Applications
Data Sheet, Rev. 0, 7/07
Features
- Serial data input: 10 Mbps to 2.7 Gbps
- Exceeds ITU-T jitter specifications
- Integrated limiting amplifier
- 5 mV sensitivity (ADN2817 only)
- Adjustable slice level: ±100 mV (ADN2817 only)
- Patented dual-loop clock recovery architecture
- Programmable LOS detect (ADN2817 only)
- Integrated PRBS generator and detector
- No reference clock required
- Loss of lock indicator
- Supports double data rate
- Rate selectivity without the use of a reference clock
- I2C interface to access optional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADN2817
Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
Other Diagrams for ADN2817
Continuous Rate 10 Mbps to 2.7 Gbps Clock and Data Recovery IC (With High Sensitivity Limiting Amp)
ADN2817 Pin Configuration
Functional Block Diagram for ADN2817
ADN2928 - XFP Single Chip Transceiver IC
ADN2805 - 1.25 Gbps Clock and Data Recovery IC
ADN2865 - Continuous Rate 12.3Mb/s to 2.7Gb/s Clock and Data Recovery IC
| Part# | Voltage Supply (V) | Data Rate (Gb/s) | Power Dissipation (mW) | Input Sensitivity (mVp-p) | Jitter Tolerance (Ulpp) | Jitter Transfer | Jitter Gen (mUI rms) | Rate | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD800 | -5.5 | 156 | - | 80 | .9 UI @ 65 kHz | - | - | - | 20-Lead SOIC | $20.79 |
| AD807 | +5 | 0.155 | 170 | 2 | 1.0 @ 65 kHz | 92 kHz | 5 | Single | 16-Lead SOIC | $11.05 |
| AD808 | +5 | 0.622 | 400 | 4 | 0.6 @ 250 kHz | 333 kHz | 7 | Single | 16-Lead SOIC | $11.34 |
| ADN2804 | +3.3 | 0.622 | 420 | 3 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $9.88 |
| ADN2806 | +3.3 | 0.622 | 360 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $9.13 |
| ADN2807 | +3.3 | 0.622 | 500 | 4 | 1.0 @ 250 kHz | 140 kHz @ OC12 | 1 | Multi | 7x7 mm LFCSP | $11.50 |
| ADN2811 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Single | 7x7 mm LFCSP | $37.00 |
| ADN2812 | +3.3 | 2.7 | 750 | 6 | 1.0 @ 1 MHz | 490 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $54.00 |
| ADN2813 | +3.3 | 1.25 | 375 | 6 | 1UI @ 637 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $19.50 |
| ADN2814 | +3.3 | 0.675 | 350 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $11.50 |
| ADN2815 | +3.3 | 1.25 | 300 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $17.55 |
| ADN2816 | +3.3 | 0.675 | 300 | 4 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $10.35 |
| ADN2817 | +3.3 | 2.7 | 650 | 5 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $43.74 |
| ADN2818 | +3.3 | 2.7 | 600 | 200 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $41.55 |
| ADN2819 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Multi | 7x7 mm LFCSP | $45.00 |
| ADN2865 | +3.3 | 2.7 | 1200 | 6 | - | - | - | Continous | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2817 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN2817ACPZ | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Comm. | $43.74 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN2817ACPZ-RL | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADN2817ACPZ-RL7 | Prodn | 32 ld LFCSP (5x5mm CP-32-2) | 32 | Ind | $43.74 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADN2817EB | Obs | EVALUATION BOARDS | - | Ind | $ | - | N | Contact ADI | Contact ADI |
| EVAL-ADN2817EBZ | Prodn | EVALUATION BOARDS | - | Ind | - | 07/11/2008 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close