ADN2815:  Continuous Rate 12.3 Mb/s to 1.25 Gb/s Clock and Data Recovery IC

The ADN2815 provides the receiver functions of quantization and clock and data recovery for continuous data rates from 12.3 Mb/s to 1.25 Gb/s. The ADN2815 automatically locks to all data rates without ...More

ADN2815:  Continuous Rate 12.3 Mb/s to 1.25 Gb/s Clock and Data Recovery IC

Product Description

The ADN2815 provides the receiver functions of quantization and clock and data recovery for continuous data rates from 12.3 Mb/s to 1.25 Gb/s. The ADN2815 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.

The ADN2815 is available in a compact 5 mm × 5 mm 32-lead chip scale package.

Applications

  • SONET OC-1/3/12 and all associated FEC rates
  • Fibre Channel, GbE, HDTV, etc.
  • WDM transponders
  • Regenerators/repeaters
  • Test equipment
  • Broadband cross-connects and routers
  • Features

    • Serial data input: 12.3 Mb/s to 1.25 Gb/s
    • Exceeds SONET requirements for jitter transfer/generation/tolerance
    • Patented clock recovery architecture
    • No reference clock required
    • Loss of lock indicator
    • I2C™ interface to access optional features
    • Single-supply operation: 3.3 V
    • Low power: 300 mW typical
    • 5 mm × 5 mm 32-lead LFCSP

    Diagrams

    ADN2815 Diagram
    Functional Block Diagram for ADN2815

    Specifications

    Data Rate (Gb/s) 1.25Gbps
    Voltage Supply (V) +3.3V
    Power Dissipation (mW) 300mW
    Package 5x5 mm LFCSP
    Jitter Tolerance (Ulpp) 1.0 @ 250 kHz
    Jitter Gen (mUI rms) 1
    Input Sensitivity (mVp-p) 6mV p-p
    Rate Continous
    Reference Clk Optional
    Data Rate Readback X

    Explore Other Products

    ADN2805 - 1.25 Gbps Clock and Data Recovery IC

    ADN2865 - Continuous Rate 12.3Mb/s to 2.7Gb/s Clock and Data Recovery IC

    ADN2928 - XFP Single Chip Transceiver IC

    Subscribe to New Products Feed
    Part# Voltage Supply (V) Data Rate (Gb/s) Power Dissipation (mW) Input Sensitivity (mVp-p) Jitter Tolerance (Ulpp) Jitter Transfer Jitter Gen (mUI rms) Rate Package Price* (1000-4999)
    AD800 -5.5 156 - 80 .9 UI @ 65 kHz - - - 20-Lead SOIC $20.79
    AD807 +5 0.155 170 2 1.0 @ 65 kHz 92 kHz 5 Single 16-Lead SOIC $11.05
    AD808 +5 0.622 400 4 0.6 @ 250 kHz 333 kHz 7 Single 16-Lead SOIC $11.34
    ADN2804 +3.3 0.622 420 3 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.88
    ADN2806 +3.3 0.622 360 200 1.0 @ 250 kHz 71 kHz @ OC12 1 Single 5x5 mm LFCSP $9.13
    ADN2807 +3.3 0.622 500 4 1.0 @ 250 kHz 140 kHz @ OC12 1 Multi 7x7 mm LFCSP $11.50
    ADN2811 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Single 7x7 mm LFCSP $37.00
    ADN2812 +3.3 2.7 750 6 1.0 @ 1 MHz 490 kHz @ OC48 1 Continous 5x5 mm LFCSP $54.00
    ADN2813 +3.3 1.25 375 6 1UI @ 637 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $19.50
    ADN2814 +3.3 0.675 350 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $11.50
    ADN2815 +3.3 1.25 300 6 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $17.55
    ADN2816 +3.3 0.675 300 4 1.0 @ 250 kHz 71 kHz @ OC12 1 Continous 5x5 mm LFCSP $10.35
    ADN2817 +3.3 2.7 650 5 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $43.74
    ADN2818 +3.3 2.7 600 200 1.0 @ 1 MHz 500 kHz @ OC48 1 Continous 5x5 mm LFCSP $41.55
    ADN2819 +3.3 2.7 500 4 1.0 @ 1 MHz 590 kHz @ OC48 2 Multi 7x7 mm LFCSP $45.00
    ADN2865 +3.3 2.7 1200 6 - - - Continous - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices