ADN2807: 155/622 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
The ADN2807 provides the receiver functions of quantization, signal level detect, and clock and data recovery at rates of OC-3, OC-12, and 15/14 FEC. All SONET jitter requirements are met, including ...More
ADN2807: 155/622 Mb/s Clock and Data Recovery IC with Integrated Limiting Amp
Product Description
The ADN2807 provides the receiver functions of quantization, signal level detect, and clock and data recovery at rates of OC-3, OC-12, and 15/14 FEC. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for –40°C to +85°C ambient temperature, unless otherwise noted. The device is intended for WDM system applications and can be used with either an external reference clock or an on-chip oscillator with external crystal. Both native rates and 15/14 rate digital wrappers are supported by the ADN2807, without any change of reference clock. This device, together with a PIN diode and a TIA preamplifier, can implement a highly integrated, low cost, low power, fiber optic receiver. The receiver front end signal detect circuit indicates when the input signal level has fallen below a user adjustable threshold. The signal detect circuit has hysteresis to prevent chatter at the output. The ADN2807 is available in a compact 7 mm × 7 mm 48-lead chip-scale package (LFCSP).
Features
- Meets SONET requirements for jitter transfer/ generation/tolerance
- Quantizer sensitivity: 4 mV typical
- Adjustable slice level: ±100 mV
- Patented clock recovery architecture
- Loss-of-signal detect range: 3 mV to 15 mV
- Loss-of-lock indicator
- Single-reference clock frequency for all rates, including 15/14 (7%) wrapper rate
- Output squelch and bypass features
- Single-supply operation: 3.3 V
- Low power: 540 mW typical
- 7 mm × 7 mm 48-lead LFCSP
ADN2928 - XFP Single Chip Transceiver IC
ADN2805 - 1.25 Gbps Clock and Data Recovery IC
ADN2865 - Continuous Rate 12.3Mb/s to 2.7Gb/s Clock and Data Recovery IC
| Part# | Voltage Supply (V) | Data Rate (Gb/s) | Power Dissipation (mW) | Input Sensitivity (mVp-p) | Jitter Tolerance (Ulpp) | Jitter Transfer | Jitter Gen (mUI rms) | Rate | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD800 | -5.5 | 156 | - | 80 | .9 UI @ 65 kHz | - | - | - | 20-Lead SOIC | $20.79 |
| AD807 | +5 | 0.155 | 170 | 2 | 1.0 @ 65 kHz | 92 kHz | 5 | Single | 16-Lead SOIC | $11.05 |
| AD808 | +5 | 0.622 | 400 | 4 | 0.6 @ 250 kHz | 333 kHz | 7 | Single | 16-Lead SOIC | $11.34 |
| ADN2804 | +3.3 | 0.622 | 420 | 3 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $9.88 |
| ADN2806 | +3.3 | 0.622 | 360 | 200 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Single | 5x5 mm LFCSP | $9.13 |
| ADN2807 | +3.3 | 0.622 | 500 | 4 | 1.0 @ 250 kHz | 140 kHz @ OC12 | 1 | Multi | 7x7 mm LFCSP | $11.50 |
| ADN2811 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Single | 7x7 mm LFCSP | $37.00 |
| ADN2812 | +3.3 | 2.7 | 750 | 6 | 1.0 @ 1 MHz | 490 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $54.00 |
| ADN2813 | +3.3 | 1.25 | 375 | 6 | 1UI @ 637 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $19.50 |
| ADN2814 | +3.3 | 0.675 | 350 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $11.50 |
| ADN2815 | +3.3 | 1.25 | 300 | 6 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $17.55 |
| ADN2816 | +3.3 | 0.675 | 300 | 4 | 1.0 @ 250 kHz | 71 kHz @ OC12 | 1 | Continous | 5x5 mm LFCSP | $10.35 |
| ADN2817 | +3.3 | 2.7 | 650 | 5 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $43.74 |
| ADN2818 | +3.3 | 2.7 | 600 | 200 | 1.0 @ 1 MHz | 500 kHz @ OC48 | 1 | Continous | 5x5 mm LFCSP | $41.55 |
| ADN2819 | +3.3 | 2.7 | 500 | 4 | 1.0 @ 1 MHz | 590 kHz @ OC48 | 2 | Multi | 7x7 mm LFCSP | $45.00 |
| ADN2865 | +3.3 | 2.7 | 1200 | 6 | - | - | - | Continous | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADN2807 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADN2807ACP | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Comm. | $12.65 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADN2807ACPZ | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Comm. | $11.50 | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADN2807ACPZ-RL | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Comm. | $11.50 | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADN2807-CML | Prodn | EVALUATION BOARDS | - | TBD | $575.00 | 07/25/2008 | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close