Analog Devices Part Number- ADSP-BF536 - Blackfin Processor with Embedded Network Connectivity
Embedded Processing & DSP Home
Blackfin
SHARC
TigerSHARC
ADSP-21xx
Technical Support
Learning and Development
Purchasing Information
Software and Reference Designs
News & Events
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADSP-BF536 Blackfin Processor with Embedded Network Connectivity

Product Description
The Blackfin® Processor family has been expanded to address the ever-increasing need for pervasive embedded network connectivity with two new family members. This connectivity is powerful when...More
 Specifications
Clock Speed (MHz) 400MHz
RAM Memory (kBytes) 100
External Memory Bus 16bit
Parallel Periph Interface Yes
PCI No
USB Device No
UARTs, Timers Yes
Watchdog Timer, RTC Yes
Core Voltage (V) 0.8-1.2
Core Voltage Regulation Yes
Package CSP_BGA
 Functional Block Diagram Enlarge
ADSP-BF536

 
 Features
  • Up to 400MHz High Performance Blackfin processor
  • 100KB of on chip full speed SRAM
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Embedded IEEE 802.3 Compliant 10/100 Ethernet MAC with buffered oscillator output to a separate PHY
  • Controller Area Network (CAN) 2.0B interface
  • Two-Wire Interface Controller
  • Glueless Video Capture/Display Port
 
 Applications
  • Remote Monitoring Devices
  • Biometrics
  • Building Access/Security Applications
  • Point of Sales Terminals
  • Network Connected Audio Devices
  • VoIP
 

 
 Development Tools
EZ-KIT Lite for the ADSP-BF537 Blackfin Processor
Includes an ADSP-BF537 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set...more info
VisualDSP++ for Blackfin Processors
Easy-to-use integrated software development and debugging environment (IDDE). Efficiently manage projects from start to finish from within a single interface…more info
Download Test Drive

 
Price, Packaging, and AvailabilityPrint Table
ADSP-BF536 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADSP-BF536BBC-3A Prodn 182 ball CSPBGA (12x12x1.7mm) 182 Ind $10.95 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
ADSP-BF536BBC-4A Prodn 182 ball CSPBGA (12x12x1.7mm) 182 Ind $14.25 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
ADSP-BF536BBCZ-3A Prodn 182 ball CSPBGA (12x12x1.7mm) 182 Ind $9.95 5/16/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADSP-BF536BBCZ-3B Prodn 208 Ball CSPBGA (17x17x1.7) 208 Ind $9.95 8/15/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADSP-BF536BBCZ-4A Prodn 182 ball CSPBGA (12x12x1.7mm) 182 Ind $12.95 5/16/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADSP-BF536BBCZ-4B Prodn 208 Ball CSPBGA (17x17x1.7) 208 Ind $12.95 5/16/2008Y
Material
Declaration
Contact ADIAdd to Cart
BF537-HARDWARE: EZ-KIT Lite for Analog Devices ADSP-BF537 Blackfin Processor
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADZS-BF537-EZLITE Prodn EVALUATION BOARDS - Comm $350.00 5/16/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices