| Specifications |
| Clock Speed (MHz) |
750MHz |
| MMACS (Max) |
1500 |
| RAM Memory (kBytes) |
148 |
| External Memory Bus |
16bit |
| Parallel Periph Interface |
Yes |
| PCI |
No |
| USB Device |
No |
| UARTs, Timers |
Yes |
| Watchdog Timer, RTC |
Yes |
| Core Voltage (V) |
0.8-1.3 |
| Core Voltage Regulation |
Yes |
| Package |
169-PBGA, CSP_BGA |
|
|