Analog Devices Part Number- ADSP-21375 - High-Performance 32-bit Floating-Point SHARC Processor
Embedded Processing & DSP Home
Blackfin
SHARC
TigerSHARC
ADSP-21xx
Technical Support
Learning and Development
Purchasing Information
Software and Reference Designs
News & Events
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADSP-21375 High-Performance 32-bit Floating-Point SHARC Processor

Product Description
The ADSP-21375 is the latest offering in the SHARC® Processor family and offers the highest MFLOP/$ performance for a variety of applications. The ADSP-21375 device is pin-compatible and...More
This Data Sheet Addendum introduces the 208-Lead EPAD package for the ADSP-21371/ADSP-21375 SHARC processors.
 Specifications
Clock Speed (MHz) 266MHz
MMACs 532
MFLOPs 1596
On-Chip SRAM (Mbits) 0.5Mbit
On-Chip ROM (Mbits) 2Mbit
Serial Ports 4
Core Voltage (V) 1.2V
DAI X
SPDIF/DTCP No
Package MQFP
 Functional Block Diagram Enlarge
ADSP-21375 SHARC

 
 Features
  • 266 MHz SIMD SHARC Core, capable of 1596 MFLOPS peak performance
  • 0.5 Mbits SRAM
  • 24 zero-overhead DMA channels
  • Digital Applications Interface (DAI) enabling user-definable access to peripherals
  • 4 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • 2 SPI-compatible ports supporting master and slave modes
  • 1 UART
  • 1 TWI
  • 2 full-featured timers
  • 208 lead MQFP package
  • Commercial temperature ranges
 
 Applications
  • Professional Audio
  • Medical Applications
  • Industrial and Instrumentation
 

 
 Development Tools
VisualDSP++ for SHARC Processors
Easy-to-use integrated software development and debugging environment (IDDE). Efficiently manage projects from start to finish from within a single interface…more info
EZ-KIT Lite for the ADSP-2137x SHARC Processor
Includes an ADSP-21375 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set...more info
Download Test Drive

 
Price, Packaging, and AvailabilityPrint Table
ADSP-21375 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADSP-21375BSWZ-2B Pre-Release 208 ld LQFP (28x28x1.4mm w/7mm heatsink) 208 Ind $11.65 - Y
Material
Declaration
Contact ADIContact ADI
ADSP-21375KSWZ-2B Prodn 208 ld LQFP (28x28x1.4mm w/7mm heatsink) 208 Comm $9.71 - Y
Material
Declaration
Contact ADIAdd to Cart
21375-HARDWARE: ADSP-21375 SHARC EZ-KIT Lite Evaluation Kit
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADZS-21375-EZLITE Prodn EVALUATION BOARDS - Comm $550.00 5/16/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Design Tools
Anomalies, IBIS Models, BSDL Files, More...
Manuals
Technical Articles
IC Anomalies  (pdf, 165,643 bytes)
White Papers  
Benchmarks  
Roadmap  
Press Releases