Analog Devices Part Number- ADSP-21371 - High-Performance 32-bit Floating-Point SHARC Processor for Automotive Audio
Embedded Processing & DSP Home
Blackfin
SHARC
TigerSHARC
ADSP-21xx
Technical Support
Learning and Development
Purchasing Information
Software and Reference Designs
News & Events
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADSP-21371 High-Performance 32-bit Floating-Point SHARC Processor for Automotive Audio

Product Description
The third generation of SHARC®­ Processors, which includes the ADSP-21375 and ADSP-21371, offers increased performance, audio and application-focused peripherals, and new memory configurations...More
This Data Sheet Addendum introduces the 208-Lead EPAD package for the ADSP-21371/ADSP-21375 SHARC processors.
 Specifications
Clock Speed (MHz) 266MHz
MMACs 532
MFLOPs 1596
On-Chip SRAM (Mbits) 1Mbit
On-Chip ROM (Mbits) 4Mbit
Serial Ports 8
Core Voltage (V) 1.2V
DAI X
Package MQFP
 Functional Block Diagram Enlarge
ADSP-21371

 
 Features
  • 266 MHz SIMD SHARC Core, capable of 1596 MFLOPS peak performance
  • 1Mbit SRAM ; 4 Mbits ROM embedded with industry-standard audio decode and post-processing coefficients
  • 32-bit DMA transfers at peripheral clock speed, in parallel with full-speed processor execution
  • 32-Bit wide external port provides glueless connection to both synchronous (SDRAM) and asynchronous memory devices
  • Direct execution from main memory
  • Digital Audio Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx.
  • Delay-line DMA engine maintains circular buffers in external memory with tap/offset based reads
  • 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • 2 SPI-compatible ports supporting master and slave modes
  • 16 Pulse Width Modulation (PWM) channels
  • 3 full-featured timers
  • 208-lead MQFP package: commercial and industrial temperature ranges
 
 Applications
  • Automotive Audio
  • Professional Audio
  • Consumer AVR
  • Digital Audio Amplifiers
  • Industrial and Instrumentation
 

 
 Development Tools
VisualDSP++ for SHARC Processors
Easy-to-use integrated software development and debugging environment (IDDE). Efficiently manage projects from start to finish from within a single interface…more info
EZ-KIT Lite for the ADSP-2137x SHARC Processor
Includes an ADSP-21375 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set...more info
Download Test Drive

 
Price, Packaging, and AvailabilityPrint Table
ADSP-21371 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADSP-21371BSWZ-2B Pre-Release 208 ld LQFP (28x28x1.4mm w/7mm heatsink) 208 Ind $15.73 - Y
Material
Declaration
Contact ADIContact ADI
ADSP-21371KSWZ-2B Pre-Release 208 ld LQFP (28x28x1.4mm w/7mm heatsink) 208 Comm $13.11 - Y
Material
Declaration
Contact ADIContact ADI
21375-HARDWARE: ADSP-21375 SHARC EZ-KIT Lite Evaluation Kit
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADZS-21375-EZLITE Prodn EVALUATION BOARDS - Comm $550.00 5/16/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Design Tools
Anomalies, IBIS Models, BSDL Files, More...
Manuals
Technical Articles
IC Anomalies  (pdf, 165,643 bytes)
White Papers  
Benchmarks  
Roadmap  
Press Releases