AD7738:  8-Channel, 8.5 kHz, 24-Bit Sigma-Delta A/D Converter

The AD7738 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with a total conversion time of 117 µs (8.5 kHz channel switching) making it ideally ...More

AD7738:  8-Channel, 8.5 kHz, 24-Bit Sigma-Delta A/D Converter

Product Description

The AD7738 is a high precision, high throughput analog front end. True 16-bit peak-to-peak resolution is achievable with a total conversion time of 117 µs (8.5 kHz channel switching) making it ideally suitable for high resolution multiplexing applications.

The AD7738 is based on a sigma-delta architecture and features up to 24 bits of no missing codes performance. The part can be configured via a simple digital interface, which allows users to balance the noise performance against data throughput up to a 15.4 kHz conversion rate. The analog front end features 8 single-ended or 4 fully differential input channels with unipolar or bipolar 625 mV, 1.25 V and 2.5V input ranges and accepts a common mode input voltage from 200 mV above AGND to AVDD-300 mV. The multiplexer output is pinned out externally allowing the user to implement programmable gain or signal conditioning before applying the input signal to the ADC. The differential reference input features “No Reference” detect capability. The ADC also supports per channel system calibration options.

The digital serial interface can be configured for three-wire operation and is compatible with microcontrollers and digital signal processors. All interface inputs are Schmitt triggered.

The part is specified for operation over the extended industrial temperature range of -40ºC to +105ºC and is available in 28-lead TSSOP package.

Features

  • High resolution ADC
    - 24 bits no missing codes
    - ±0.0015% Nonlinearity
  • Optimized for Fast Channel Switching
    - 18-Bits p-p Resolution (21 Bits Effective) at 500 Hz
    - 16-Bits p-p Resolution (19 Bits Effective) at 8.5 kHz
    - 15-Bits p-p Resolution (18 Bits Effective) at 15 kHz
    - On-Chip Per Channel System Calibration
  • Configurable Inputs
    - 8 Single-Ended or 4 Fully Differential
  • Input Ranges
    - +625 mV, +1.25 V, +2.5 V, ±625 mV, ±1.25 V, ±2.5 V
  • 3-Wire Serial Interface
    - SPI®, QSPI™, MICROWIRE™ and DSP Compatible
    - Schmitt Trigger on Logic Inputs
  • Single-Supply Operation
    - 5 V Analog Supply
    - 3 V or 5 V Digital Supply
  • Package: 28-Lead TSSOP

Diagrams

AD7738 Diagram
Functional Block Diagram for AD7738

Specifications

Resolution (Bits) 24bit
T-Put Rate 15.4kSPS
# Chan 8
Supply V Single(+5)
Pwr Diss (max) 100mW
Interface Ser,SPI
Ain Range Bip 0.625,Bip 1.25,Bip 2.5V,Uni 0.625,Uni 1.25,Uni 2.5V
SNR (dB) n/a
Pkg Type SOP

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7401A - Isolated Sigma-Delta Modulator

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7738 24 15.4KSPS 8 100mW
AD7734 24 15.4KSPS 4 100mW
AD1555 24 16KSPS 2 96mW
AD7732 24 15.4KSPS 2 100mW
AD7766 24 128KSPS 1 18mW
AD9874 24 541.5KSPS 1 79.5mW
AD7767 24 128KSPS 1 18mW
AD7856 14 285KSPS 8 89.25mW
AD7739 24 15.1KSPS 8 100mW
AD7858B 12 200KSPS 8 33mW
AD7888 12 125KSPS 8 3.5mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices