AD7731: CMOS, Low Noise 24-Bit Sigma-Delta ADC with Fast Channel-Channel Settling Time
The AD7731 is a complete analog front-end for process control applications. The device has a proprietary programmable gain front end that allows it to accept a range of input signal ranges, including ...More
AD7731: CMOS, Low Noise 24-Bit Sigma-Delta ADC with Fast Channel-Channel Settling Time
Product Description
The AD7731 is a complete analog front-end for process control applications. The device has a proprietary programmable gain front end that allows it to accept a range of input signal ranges, including low level signals, directly from a transducer. The sigma-delta architecture of the part consists of an analog modulator and a low pass programmable digital filter, allowing adjustment of filter cutoff, output rate and settling time.
The part features three buffered differential programmable gain analog inputs (which can be configured as five pseudo-differential inputs), as well as a differential reference input. The part operates from a single +5 V supply and accepts seven unipolar analog input ranges: 0 to +20 mV, +40 mV, +80 mV, +160 mV, +320 mV, +640 mV and +1.28 V, and seven bipolar ranges: ±20 mV, ±40 mV, ±80 mV, ±160 mV, ±320 mV, ±640 mV and ±1.28 V. The peak-to-peak resolution achievable directly from the part is 16 bits at an 800 Hz output rate. The part can switch between channels with 1 ms settling time and maintain a performance level of 13 bits of peak-to-peak resolution.
The serial interface on the part can be configured for three-wire operation and is compatible with microcontrollers and digital signal processors. The AD7731 contains self-calibration and system calibration options and features an offset drift of less than 5 nV/°C and a gain drift of less than 2 ppm/°C.
The part is available in a 24-lead plastic DIP, a 24-lead SOIC and 24-lead TSSOP package.
Design Tools
ΣΔ ADC Register Configuration Assistant
Easily program the configuration registers for the sigma delta ADCs. Use pu...
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7401A - Isolated Sigma-Delta Modulator
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7731 | 24 | 6.4KSPS | 3 | 67.5mW |
| AD7767 | 24 | 128KSPS | 1 | 18mW |
| AD7766 | 24 | 128KSPS | 1 | 18mW |
| AD7793 | 24 | 470SPS | 3 | 2.5mW |
| AD7799 | 24 | 470SPS | 3 | 2.5mW |
| AD7713 | 24 | 205SPS | 3 | 5.5mW |
| AD7690 | 18 | 400KSPS | 1 | 20mW |
| AD7982 | 18 | 1MSPS | 1 | 8.6mW |
| AD7984 | 18 | 1.33MSPS | 1 | 14mW |
| AD7678 | 18 | 100KSPS | 1 | 26mW |
| AD7693 | 16 | 500KSPS | 1 | 21.5mW |
AD7731 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close