AD8361:  2.5 GHz TruPwr™ Detector

The AD8361 is a TruPwr™ Detection RFIC, offering RMS-responding power detection for the first time in integrated form. The device is capable of converting a complex modulated RF signal, from up to 2.5 ...More

AD8361:  2.5 GHz TruPwr™ Detector

Product Description

The AD8361 is a TruPwr™ Detection RFIC, offering RMS-responding power detection for the first time in integrated form. The device is capable of converting a complex modulated RF signal, from up to 2.5 GHz, into a DC voltage representing the RMS level of the signal. The device is highly linear and temperature stable. It is useful for detection of CDMA, QAM and other complex modulation schemes.

The dynamic range is 30 dB. Measurement accuracy is 0.25 dB over a 14 dB range and 1 dB over a 23 dB range. The AD8361 is offered in a small 8-pin micro-SO package and requires only 4 mA from a 2.7 to 5.5 V power supply.

An evaluation board is available for this product and may be ordered using the following product number: AD8361-EVAL. Schematic and layout for this evaluation board are contained in the product datasheet.

Features

  • ±0.25 dB linear response up to 2.5 GHz
  • Excellent temperature stability
  • Up to 30 dB input range at 2.5 GHz
  • 700 mV rms, 10 dBm re 50 Ω maximum input
  • Calibrated RMS response
  • Single supply operation: 2.7 V to 5.5 V
  • Low power: 3.3 mW at 3 V supply
  • Rapid power-down to less than 1 µA

Diagrams

AD8361 Diagram
Functional Block Diagram for AD8361

Specifications

Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 1.1mA
RF Freq (MHz) 2500MHz
Dynamic Range (dB) 30dB
Temp Stability (dB) ±0.25dB
Output Response Linear in Voltage
Response Time (ns) 320ns
Package 6-Lead SOT-23,8-Lead uSOIC

ADL5502 - 450 MHz to 6000 MHz Crest Factor Detector

Subscribe to New Products Feed
Part# Voltage Supply (V) Supply Current (mA) RF Freq (MHz) Dynamic Range (dB) Temp Stability (dB) Output Response Response Time (ns) Package Price* (1000-4999)
AD8361 2.7 to 5.5 1.1 2500 30 ±0.25 Linear in Voltage 320 6-Lead SOT-23, 8-Lead uSOIC $3.80
AD8362 4.5 to 5.5 20 3800 60 ±1 Linear in dB 45 16-Lead SOP $6.33
AD8363 4.5 to 5.5 - 6000 50 ±0.5 Linear in dB 8000 4 x 4 mm CSP $5.25
AD8364 4.5 to 5.5 72 2700 60 ±0.5 Linear in dB 45 5 x 5 mm CSP $7.94
ADL5500 2.7 to 5.5 1.1 6000 30 ±0.25 Linear in Voltage 10000 WLCSP $2.78
ADL5501 2.7 to 5.5 - 6000 30 ±0.25 Linear in Voltage 6000 6-Lead SC-70 $2.42
ADL5502 2.7 to 5.5 - 3800 30 ±0.25 Linear in Voltage 15 WLCSP $5.97

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices