Code examples highlighting features of the TigerSHARC Processor architecture.
| Description | Download |
|---|---|
| 32-bit Floating Point Block Finite Impulse Response Filter (1st implementation) | download file (zip, 25,220 bytes) |
| 32-bit Floating Point Block Finite Impulse Response Filter (2nd implementation) | download file (zip, 29,443 bytes) |
| 32-bit Floating Point Block Infinite Impulse Response Filter | download file (zip, 18,249 bytes) |
| 32-bit Floating Point Infinite Impulse Response Filter (1st implementation) | download file (zip, 18,483 bytes) |
| 32-bit Floating Point Infinite Impulse Response Filter (2nd implementation) | download file (zip, 25,001 bytes) |
| 32-bit Floating Point Real/Complex Fast Fourier Transform |
download file #1 (zip, 460,049 bytes) download file #2 (zip, 2,699,288 bytes) |
| 32-bit Floating Point Complex Only Fast Fourier Transform |
download file #1 (zip, 460,049 bytes) download file #2 (zip, 2,699,288 bytes) |
| 16-bit Fixed Point Fast Fourier Transform (256 point) | download file (zip, 9,161 bytes) |
| 16-bit Fixed Point Fast Fourier Transform (512 point) | download file (zip, 12,658 bytes) |
| 32-bit Floating Point Least Mean Square (LMS) Filter | download file (zip, 31,432 bytes) |
If you have questions about these code examples, contact Embedded Processing & DSP Technical Support.
© 1995 - Analog Devices, Inc. All Rights Reserved