| Peak Rates at 600 MHz | |
|---|---|
| 1-bit Performance | 153.6 Billion complex MACs/second |
| 16-bit Performance | 4.8 Billion MACs/second |
| 32-bit Fixed-Point Performance | 1.2 Billion MACs/second |
| 32-bit Floating-Point Performance | 3.6 Billion Floating Point Ops (GFLOPS) |
| 16-Bit Fixed Point Algorithms | Execution Time at 600 MHz |
Clock Cycles |
|---|---|---|
| 256 Point Complex FFT (Radix 2) | 0.975 µs | 585 |
| FIR Filter (per tap) | 0.21 ns | 0.125 |
| Complex FIR (per tap) | 0.83 ns | 0.5 |
| 32-Bit Floating Point Algorithms | Execution Time at 600 MHz |
Clock Cycles |
|---|---|---|
| 1024 Point Complex FFT (Radix 2) | 15.64 µs | 9384 |
| [8 x 8] x [8 x 8] Matrix Multiply | 2.33 µs | 1399 |
| FIR Filter (per tap) | 0.83 ns | 0.5 |
| Complex FIR (per tap) | 3.33 ns | 2 |
© 1995 - Analog Devices, Inc. All Rights Reserved