SHARC Processors

The SHARC® Processor family dominates the floating-point DSP market with exceptional core and memory performance and outstanding I/O throughput. For as little as 319 MFLOPS/dollar, SHARC brings floating-point processing performance to applications where dynamic range is key.

NEW PRODUCTS

  • DTS Surround Sensation for SHARC

    DTS Surround Sensation for SHARC is an audio post-processing module specified by DTS Inc. for the purpose of delivering enhanced stereo experience from a multi-channel surround source. It offers processing algorithms for both headphones and speaker output modes. In addition to superior down-mixing functions, the technology also includes enhancement to bass as well as creating clearer dialog audio MoreRead more

  • Dolby Digital Plus (E-AC-3)

    Dolby® Digital Plus, or Enhanced AC-3 (E-AC-3), is an advanced surround sound audio codec designed specifically for evolving media. Dolby Digital Plus brings cinematic sound to Blu-ray™, broadcast, online, game, and mobile phone entertainment. Dolby Digital Plus is based on core Dolby Digital technologies. Dolby Digital Plus offers a number of technical advances which includes new algorithms and MoreRead more

  • SRS TruVolume

    SRS TruVolume® is an automatic volume-control post-processing module that adjusts the amplitude of a stereo audio signal to maintain a constant perceived level of loudness in spite of level changes in the input audio material. The algorithm monitors 20 frequency bands and reacts differently to level changes in different bands in order to produce a natural listening experience while avoiding MoreRead more

  • DTS Neo:X for SHARC

    The DTS Neo:X Decoder delivery from ADI has been highly optimised to run on the Analog Devices’ SHARC processor family. The DTS Neo:X decoder operates on PCM data received either through analog/digital input channels or from a decoder module such as DTS 5.1 decoder. The DTS Neo:X Decoder takes channel configurations up to 7.1 input channels and outputs up to 11.1 audio channels. It contains a MoreRead more

  • More...

RESOURCES & RELATED INFORMATION

Up
Up

Latest SHARC Discussions

Third Party Developers for Processors & DSP

The Collaborative Analog Devices Third Party Developers network consists of
companies all over the world that provide hardware products,
software products, algorithms and design services for a wide
variety of applications and markets.

View Processors & DSP Third Party Developers

content here.
content here.