Documentation Errata for ADSP-21483/21486/21487/21488/21489 SHARC Processor Data Sheet


Chapter: N/A Page: 66
DOC ID: DOC-1492
Change

Add the following to the Automotive Products table.

Additions to Automotive Products
 Model Notes Temperature Range3 On-Chip SRAM Processor Instruction Rate (Max) Package Description Package Option
AD21487WBSWZ4Axx 3 –40°C to +85°C 5 Mbits 400 MHz 100-Lead LQFP_EP SW-100-2
AD21487WBSWZ4Bxx 3 –40°C to +85°C 5 Mbits 400 MHz 176-Lead LQFP_EP SW-176-2
  1. Referenced temperature is ambient temperature. The ambient temperature is not a specification. Please see Operating Conditions on Page 19 for junction temperature (TJ) ecification, which is the only temperature specification.

  2. Z = RoHS compliant part.

  3. This product contains IP from Dolby, DTS and DTLA. Proper software licenses required. Contact ADI for information.

back to top


Last Updated: February 19, 2014
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close