Documentation Errata for ADSP-21467/ADSP-21469 SHARC Processor Data Sheet


Chapter: N/A Page: 74
DOC ID: DOC-1491
Change

Add the following entry to the Ordering Guide table

Addition to Ordering Guide
 Model Notes Temperature Range1 On-Chip SRAM Processor Instruction Rate (Max) Package Description Package Option
ADSP-21467KBCZ-4A 2 0°C to +70°C 5 Mbits 450 MHz 324-Ball CSP_BGA BC-324-1
  1. Referenced temperature is ambient temperature. The ambient temperature is not a specification. Please see Operating Conditions on Page 19 for junction temperature (TJ) ecification, which is the only temperature specification.

  2. Z = RoHS compliant part.

back to top


Last Updated: February 19, 2014
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close