Add to Signal Chain Designer

ADSP-21478:  High Performance Fourth Generation DSP

Product Details

Product Status:Recommended for New Designs

The fourth generation of SHARC® Processors, now includes the low power floating point DSP products – the ADSP-21478 and ADSP-21479 and offers increased performance, hardware-based filter accelerators, audio and application-focused peripherals, and new memory configurations capable of supporting a single chip solution. All devices are pin-compatible with each other and completely code-compatible with all prior SHARC Processors. These newest members of the fourth generation SHARC Processor family are based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats and their low power make them particularly suitable for battery powered applications or where a higher ambient operating temperature is required.

The ADSP-21478 offers a very low power and high performance – 266 MHz/1596 MFLOPs – in a BGA and LQFP package within the fourth generation SHARC Processor family. This feature of power makes the ADSP-21478 particularly well suited to address the automotive audio and many industrial control segments where low power is a requirement. In addition to its high core performance, the ADSP-21478 includes additional processing blocks such as FIR, IIR, and FFT accelerators to increase the total performance of the system. There is a new feature called Variable Instruction Set Architecture (VISA) that allows the code size to be decreased by 20% to 30% and increase the memory size availability. The fourth generation DSP allows the ability to connect to external memory by providing a glueless interface to 16-bit wide SDR SDRAMs.

Fourth-generation SHARC Processors also integrate application-specific peripherals designed to simplify hardware design, minimize design risks, and ultimately reduce time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include but are not limited to serial ports, SPI ports, S/PDIF Tx/Rx, and an 8-Channel asynchronous sample rate converter block. The fourth generation SHARC allows data from the serial ports to be directly transferred to external memory by the DMA controller. Other peripherals such as UART and Two-Wire Interface are routed through a Digital Peripheral Interface (DPI).

FEATURES and BENEFITS

  • 266 MHz core clock speed
  • 3 Mbits of on-chip RAM
  • FIR, IIR, and FFT accelerators
  • 16-bit wide SDR SDRAM external memory interface
  • Digital Applications Interface (DAI) enabling user-definable access to peripherals including an S/P DIF Tx/Rx, and 8-channel asynchronous sample rate converter
  • Fully enhanced DMA engine including scatter/gather DMA, delay line DMA
  • Real-Time Clock (RTC)
  • 8 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
  • Watch Dog Timer
  • Shift Registers
  • 2 SPI-compatible ports supporting master and slave modes
  • UART and Two-Wire Interface
  • 16 Pulse Width Modulation (PWM) channels
  • 3 full-featured timers
  • 196 ball CSP_BGA and 100 ld LQFP EPAD packages
  • Commercial, Industrial, and automotive temperature ranges

Functional Block Diagram for the ADSP-21478

Important Notice:

"NOT FOR USE IN IN-VIVO APPLICATIONS FOR BODY FLUID CONSTITUENT MONITORING, INCLUDING MONITORING ONE OR MORE OF THE COMPONENTS THAT FORM OR MAY BE A PART OF, OR CONTAMINATE HUMAN BLOOD OR OTHER BODY FLUIDS, SUCH AS, BUT NOT LIMITED TO CARBOXYHEMOGLOBIN, METHEMOGLOBIN TOTAL HEMOGLOBIN, OXYGEN SATURATION, OXYGEN CONTENT, FRACTIONAL ARTERIAL OXYGEN SATURATION, BILIRUBIN, GLUCOSE, DRUGS, LIPIDS, WATER, PROTEIN, AND PH."
Contact your ADI sales representative for more information. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.

Documentation

Title Content Type File Type
ADSP-21477/ADSP-21478/ADSP-21479 SHARC Processor Data Sheet (Rev B, 04/2012) (pdf, 1950 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-355: Expert In-Circuit FLASH Programmer for SHARC Processors (Rev 1, 08/2012)  (pdf, 1045 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-243: Using the Expert DAI for SHARC Processors (Rev 7, 06/2010)  (pdf, 337 kB) Application Notes PDF
EE-348: Estimating Power for ADSP-214xx SHARC Processors (Rev 4, 02/2011)  (pdf, 135 kB) Application Notes PDF
EE-286: Interfacing SDRAM Memories to SHARC Processors (Rev 5, 11/2010)  (pdf, 1701 kB) Application Notes PDF
Online Training Modules Tutorials HTML
SHARC Processor Workshops and Webcasts Tutorials HTML
ADSP-214xx SHARC Processor Hardware Reference, (Revision 1.1, April 2013)  (pdf, 17731 kB) Processor Manuals PDF
Getting Started With SHARC Processors, Rev. 3.0, April 2010 | Request a CD Processor Manuals HTML
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2277 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2298 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
ADSP-21479 EZ-KIT Lite Evaluation System Manual, Revision 1.1, July 2012  (pdf, 678 kB) Evaluation Kit Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
SHARC Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-21477/ADSP-21478/ADDSP-21479 SHARC Anomaly List for Revisions 0.0,0.1,0.2 (RevE, 07-20-2012)  (pdf, 196 kB) IC Anomalies PDF
SHARC Processor Family  (pdf, 1836 kB) Product Highlights PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-2147x SHARC Processor BSDL File 100 pin LQFP Package, (08/2010)  (txt, 28 kB) BSDL Files TXT
ADSP-2147x SHARC Processor BSDL File 196 ball BGA Package, (08/2010)  (txt, 34 kB) BSDL Files TXT
ADSP-2147x SHARC IBIS Datafile 88-ld LQFP package (05/2012)  (txt, 138 kB) IBIS Models TXT
ADSP2147x SHARC IBIS Datafile BGA Package, (05/2012)  (txt, 193 kB) IBIS Models TXT
ADSP-2147x SHARC IBIS Datafile LQFP Package (05/2012)  (txt, 188 kB) IBIS Models TXT
SHARC Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

SampleSample & Buy

Price, packaging, availability

ADSP-21478 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-21478BBCZ-2A Status: Contact ADI 196 ball CSPBGA (12x12x1.3mm) 196 Ind Tray, 189 $13.43 $11.10 Y  Material Info Notify Me Purchase
ADSP-21478BSWZ-2A Status: Contact ADI 100 Ld LQFP(14x14 w_6mm_heatsink) 100 Ind Tray, 90 $12.36 $10.43 Y  Material Info Notify Me Purchase
ADSP-21478KBCZ-1A Status: Contact ADI 196 ball CSPBGA (12x12x1.3mm) 196 Comm. Tray, 189 $10.07 $8.51 Y  Material Info Notify Me Purchase
ADSP-21478KBCZ-2A Status: Contact ADI 196 ball CSPBGA (12x12x1.3mm) 196 Comm. Tray, 189 $11.19 $9.25 Y  Material Info Notify Me Purchase
ADSP-21478KBCZ-3A Status: Contact ADI 196 ball CSPBGA (12x12x1.3mm) 196 Comm. Tray, 189 $14.20 $11.50 Y  Material Info Notify Me Purchase
ADSP-21478KSWZ-1A Status: Contact ADI 100 Ld LQFP(14x14 w_6mm_heatsink) 100 Comm. Tray, 90 $9.67 $7.99 Y  Material Info Notify Me Purchase
ADSP-21478KSWZ-2A Status: Contact ADI 100 Ld LQFP(14x14 w_6mm_heatsink) 100 Comm. Tray, 90 $10.30 $8.70 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -
USB EZ-Extender for Blackfin and SHARC EZ-Boards/EZ-KIT Lites
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-BF518F-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-BF526-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF526-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-21469-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21469-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-21479-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21479-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-21489-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-21489-EZBRD Status: Production Evaluation Board $350.00 Yes -
SHARC 21479 EZ-KIT LITE FOR THE ADSP-2147X SHARC FAMILY
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-21479-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21479-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-SADA2-BRD Status: Production Evaluation Board $250.00 Yes -
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close