ADSP-CM408F:  Mixed-Signal Control Processor with ARM Cortex-M4 and 16-bit ADCs in 24x24mm 176 lead LQFP

Product Details

Product Status:Pre-Release

The ADSP-CM408F Mixed-Signal Control Processor integrates dual high precision 16 bit ADCs and an ARM® Cortex-M4TM processor core with floating-point unit operating at 240 MHz core clock frequency and integrating 384KB of SRAM memory, 2M byte of flash memory, and accelerators and peripherals optimized for motor control, photo-voltaic (PV) inverter control and other embedded control applications.

FEATURES and BENEFITS

  • Dual 16 bit SAR ADCs with no missing codes, 13+ ENOB, 380ns conversion speed for high precision closed loop control.
  • 240 MHz ARM Cortex M4 Core with Floating Point Unit to support advanced programming models and complex algorithms.
  • 384KB SRAM and 2MB flash memory for large program size.
  • Advanced PWM and timer functions for improved torque ripple and motor performance.
  • SINC filters for glueless connection to AD74xx isolated converters.
  • Harmonic Analysis Engine for compliant grid connection.
  • Ethernet and USB to support networked interfaces.
  • Two CAN interfaces, three UARTS, two SPIs, two SPORTs, eight 32-bit timers, two two-wire interfaces and four quadrature encoder interfaces.
  • 16 bit asynchronous memory bus for external SRAM or FPGA interfacing.
  • 24x24 176 lead LQFP package with 91 GPIO pins and 16 ADC input pins optimized for motor control applications.
  • Up to 105C ambient operating temperature for support of industrial applications.

Functional Block Diagram for ADSP-CM40x


Documentation

Title Content Type File Type
ADSP-CM402F/CM403F/CM407F/CM408F Mixed-Signal Control Processor with ARM Cortex-M4 (Rev PrE, 09/2013) (pdf, 2743 kB) Data Sheets PDF
AN-1267: Motor Control Feedback Sample Timing Using the ADSP-CM408F ADC Controller  (pdf, 342 kB) Application Notes PDF
AN-1265: Isolated Motor Control Feedback Using the ADSP-CM402F/ADSP-CM403F/ADSP-CM407F/ADSP-CM408F SINC Filters and the AD7401A  (pdf, 361 kB) Application Notes PDF
EE-361: ADSP-CM40x Power Supply Transistor Selection Guidelines (Rev 1, 09/2013)  (pdf, 149 kB) Application Notes PDF
EE-359: ADSP-CM40x Boot Time Optimization and Device Initialization (Rev 1, 09/2013)  (pdf, 84 kB) Application Notes PDF
EE-365: Maximizing ADC Sampling Rate on ADSP-CM40x Mixed-Signal Control Processors (Rev 1, 09/2013)  (pdf, 508 kB) Application Notes PDF
EE-363: ADSP-CM40x Serial Flash Execute-in-Place Technology (Rev 1, 09/2013)  (pdf, 979 kB) Application Notes PDF
ADSP-CM40x Mixed-Signal Control Processor with ARM Cortex-M4 Hardware Reference, Revision 0.2, September 2013  (pdf, 11731 kB) Processor Manuals PDF
ADSP-CM408F EZ-KIT Lite Evaluation System Manual, Revision 1.1, September 2013  (pdf, 584 kB) Evaluation Kit Manuals PDF
MS-2652: Measurement Techniques for Industrial Motion Control  (pdf, 1855 kB) Technical Articles PDF
MS-2634: Smart Integration  (pdf, 1699 kB) Technical Articles PDF
Sensorless Vector Control Techniques for Efficient Motor Control Continues  (pdf, 232 kB) Technical Articles PDF
ADSP-CM403 Sinc-Isolated Measurement in Solar Applications  (pdf, 471 kB) Technical Articles PDF
ADSP-CM403 HAE-Harmonic Analysis in Solar Applications  (pdf, 259 kB) Technical Articles PDF
MS-2488: Digital Isolation for AC Voltage Motor Drives  (pdf, 293 kB) Technical Articles PDF
Analog Devices Sets New Standard in Mixed-Signal Control Processors Revolutionizing Industrial Motor and Solar Inverter Designs (25 Sep 2013) Press Releases HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

See page #3 of the ADSP-CM40xF product datasheet, for specific product information.

SampleSample & Buy

Price, packaging, availability

ADSP-CM408F Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-CM408BSWZ-AF Status: Pre-Release LQFP 1.4 MM W/ THERMAL PAD 176 Ind Tray - - Y  Material Info Notify Me Contact ADI
ADSP-CM408BSWZ-BF Status: Pre-Release LQFP 1.4 MM W/ THERMAL PAD 176 Ind Tray - - Y  Material Info Notify Me Contact ADI
ADSP-CM408FBSWZENG Status: Contact ADI LQFP 1.4 MM W/ THERMAL PAD 176 Ind Tray - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADSP-CM40x Mixed-Signal Control Processor with ARM Cortex-M4 and 16-bit ADCs Development Products
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-120ANA-SAM Status: Production Allows signal probing when connected to the analog connector on the EZ-Board. $54.40 Yes -
ADZS-180PWM-SAM Status: Production Allows signal probing when connected to the PWM or memory connector on the EZ-Board. $60.71 Yes -
ADZS-CM403F-EZBRD Status: Production Hardware evaluation board for the ADSP-CM40x mixed-signal control processor family. This board uses the ADSP-CM403F mixed-signal control processor. Allows user to develop software for running on the ADSP-CM40x family using their existing debugger. $222.88 Yes -
ADZS-CM403F-EZLITE Status: Production Hardware evaluation board for the ADSP-CM40x signal control processor family. This board uses the ADSP-CM403F mixed-signal control processor and comes with a Segger J-LINK Lite ARM emulator. Allows user to develop software for running on the ADSP-CM40x family. $275.05 Yes -
ADZS-CM408F-EZLITE Status: Production Hardware evaluation board for the ADSP-CM40x mixed-signal control processor family. This board uses the ADSP-CM408F mixed-signal control processor and comes with a Segger J-LINK Lite ARM emulator. Allows user to develop software for running on the ADSP-CM40x family. $336.25 Yes -
ADZS-CM408F-EZBRD Status: Production Hardware evaluation board for the ADSP-CM40x mixed-signal control processor family. This board uses the ADSP-CM408F mixed-signal control processor. Allows user to develop software for running on the ADSP-CM40x family using their existing debugger. $284.01 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close