ADSP-CM40x Mixed-Signal Control Processor with ARM Cortex-M4 and 16-bit ADCs Development Products

Product Details

The ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware provides a low cost hardware solution for evaluating the Analog Devices ADSP-CM40x mixed-signal control processor family, and consists of the ADSP-CM403F and ADSP-CM408F EZ-Boards™, J-LINK LITE ARM debug probe from Segger and optional probing boards .

The ADSP-CM403F EZ-KIT Lite and ADSP-CM408F EZ-KIT Lite include all hardware necessary to immediately begin evaluation.

The ADSP-CM403F EZ-Board and the ADSP-CM408F EZ-Board can also be purchased separately, if a debug probe is already available to the customer.

The ADSP-CM40x Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-CM40x EZ-Boards, and is available to download from the Products Download area on this page.

Two expansion connectors are available for connecting probing boards that extend the system’s evaluation capabilities:

  • Analog 120-Pin Probing Board - The board provides probing points for any analog signal of the 120-pin expansion interface connector.
  • PWM 180-Pin Probing Board - The board provides probing points for any PWM/digital signal of the 180-pin expansion interface connector.

The probing boards are available separately as daughter boards that plug onto the ADSP-CM403F or EZ-Board™ evaluation systems. Another expansion connector is provided for connecting an Anybus® board and/or a memory/FPGA extender card.

IAR Embedded Workbench is a complete high-performance C/C++ compiler and debugger toolchain that incorporates a compiler, an assembler, a linker and a debugger into one easy-to-use IDE. It is required for development and purchased directly from IAR Systems. Free evaluation versions are available for download.

The CM40x Enablement Software package provides C language programming environment and Application Programming Interface (API) supporting a quick and easy functional interface to the Analog’s ADSP-CM40x mixed-signal control processor family products. The API abstracts the low-level details of various peripherals (Controller Registers, DMA Engine and Interrupt Controller) into a simple, easy-to-use programming model. It comes in source form with various example programs to shorten your application’s time to market. Current and future versions of the software are available free of charge and always downloadable from here.

The software and documentation pack for the J-Link LITE ARM is available directly from Segger and requires entry of the serial number displayed on the back of the probe to activate it.

For applications that require use of the Ethernet or USB peripherals, the ADZS-CM40x family is supported by Micrium's uC/TCP-IP™ and uC/USB Device™ ARM M-Series solutions. Both of these items require use of uC/OS-III® RTOS and all must be purchased directly from Micrium.


 

ADZS-CM403F EZ-Board
ADZS-CM403F EZ-Lite
 
ADZS-CM408F EZ-Board
CM408F EZ-Kit Evaluation Board
Analog 120-Pin Probing Board
Analog 120-Pin Probing BRD
 
PWM 180-Pin Probing Board
PWM 180-Pin Probing Board

Click on images for an enlarged view.

Features

ADSP-CM408F EZ-Board
  • ADSP-CM408F mixed-signal control processor
  • 2 – 16-bit t ADCs with 8 inputs each
  • 10/100 Ethernet PHY
  • USB
  • 2 – CAN interfaces ADI ADM3053
  • RS-485 transceiver ADI ADM2682E
  • RS-232 transceiver ADI ADM3252E
  • 256K x 16–bit (4 Mb) SRAM
  • 2 Mb internal quad SPI flash
  • 40 character TWI display
  • Expansion Interface
ADSP-CM403F EZ-Board
  • ADSP-CM403F mixed-signal control processors
  • 2 – 16-bit t ADCs with 12 inputs each
  • 2 – 12-bit DACs
  • CAN interface ADI ADM3053
  • RS-232 transceiver ADI ADM3252E
  • 256K x 16–bit (4 Mb) SRAM
  • 2 Mb internal quad SPI flash
  • 40 character TWI display
  • Expansion Interface

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Windows 8 Professional/Enterprise (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Adobe Acrobat Reader to access the product documentation.
  • IAR Embedded Workbench for ARM.

Related  Software 

Related Hardware

  • PWM 180-Pin Probing Board - Allows signal probing when connected to the analog connector on the EZ-Board.
  • Analog 120-Pin Probing Board - Allows signal probing when connected to the PWM or memory connector on the EZ-Board.

SampleBuy

Price, packaging, availability

ADSP-CM40x Mixed-Signal Control Processor with ARM Cortex-M4 and 16-bit ADCs Development Products
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-120ANA-SAM Status: Production Allows signal probing when connected to the analog connector on the EZ-Board. $54.40 Yes -
ADZS-180PWM-SAM Status: Production Allows signal probing when connected to the PWM or memory connector on the EZ-Board. $60.71 Yes -
ADZS-CM403F-EZBRD Status: Production Hardware evaluation board for the ADSP-CM40x mixed-signal control processor family. This board uses the ADSP-CM403F mixed-signal control processor. Allows user to develop software for running on the ADSP-CM40x family using their existing debugger. $222.88 Yes -
ADZS-CM403F-EZLITE Status: Production Hardware evaluation board for the ADSP-CM40x signal control processor family. This board uses the ADSP-CM403F mixed-signal control processor and comes with a Segger J-LINK Lite ARM emulator. Allows user to develop software for running on the ADSP-CM40x family. $275.05 Yes -
ADZS-CM408F-EZLITE Status: Production Hardware evaluation board for the ADSP-CM40x mixed-signal control processor family. This board uses the ADSP-CM408F mixed-signal control processor and comes with a Segger J-LINK Lite ARM emulator. Allows user to develop software for running on the ADSP-CM40x family. $336.25 Yes -
ADZS-CM408F-EZBRD Status: Production Hardware evaluation board for the ADSP-CM40x mixed-signal control processor family. This board uses the ADSP-CM408F mixed-signal control processor. Allows user to develop software for running on the ADSP-CM40x family using their existing debugger. $284.01 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close