IP Thinking’s IPT-BF537 is a unique full-featured developer kit/reference for developing a vast array of equipment. IPT-BF537 includes a built-in 6.5” industrial grade VGA touch screen, 128 Mbyte SDRAM, 128 MB NAND flash, on-board AC97 audio codec, USB slave and host, SD card reader, RJ 45, RJ 11, audio lines in- and out, RS232, JTAG and much more.
It is easy to get started and develop, with the extremely high level of open source software all running on uClinux – including SIP/VoIP client, Asterisk IP-PBX, image viewer, music player, file viewer and control panel.
|
|
Website: IP Thinking A/S
Email: info@ipthinking.dk
Phone: +45 5050 3955
© 1995 - Analog Devices, Inc. All Rights Reserved