ADSP-BF548 EZ-KIT Lite® Evaluation Kit for the ADSP-BF54x Blackfin Family

Product Status:   Production 

The ADSP-BF548 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF54x Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF548 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF548 ...More

ADSP-BF548 EZ-KIT Lite® Evaluation Kit for the ADSP-BF54x Blackfin Family

Product Description

The ADSP-BF548 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF54x Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF548 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF548 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite ships with a 4x4 Keypad, Optical Thumbwheel, QVGA Touch Screen LCD and a 40 Gigabyte Hard Drive.

Features

  • ADSP-BF548 Processor: 400 Ball mBGA, 600MHz; 25 MHz CLKIN oscillator
  • DDR SDRAM: 64 MB (8M x 16) Micron MT46V32M16
  • BURST Flash: 16 MB Numonyx PC28F128P33T85A
  • NAND Flash: 2 Gb ST Micro NAND02
  • SPI Flash: 16 Mbit ST M25P16
  • Hard Drive: Toshiba MK4032GAX 40GB 2.5” drive
  • AC’97 CODEC: AD1980 5.1 Surround Codec
  • TFT LCD Display with Touch Screen: SHARP LQ043T1DG01, 480 X 272, 4.3 inch Touch Screen LCD; AD7877 Touch Screen Controller
  • Ethernet: SMSC MAC/PHY LAN9218
  • Keypad: ACT Components, ACT-07-30008-000-R 4x4 Keypad assembly
  • Thumbwheel: CTS Corp 290UAB0R201B2, Rotary Encoder
  • UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
  • USB Debug Agent and JTAG Header
  • Connectors: HS USB OTG; SD Memory; CAN (2); HOST; Expansion Interface (3); STAMP Interface (7)
  • RTC Battery
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), 1 USB (red), 6 general purpose (amber) and 1 USB monitor (amber)
  • Push Buttons: 5 push buttons w/ debounce logic: 1 reset, 4 programmable flag

Ordering Information
Part number: ADZS-BF548-EZLITE

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

    • ADSP-BF548 Processor: 400 Ball mBGA, 600MHz; 25 MHz CLKIN oscillator
    • DDR SDRAM: 64 MB (8M x 16) Micron MT46V32M16
    • BURST Flash: 16 MB Numonyx PC28F128P33T85A
    • NAND Flash: 2 Gb Numonyx NAND02
    • SPI Flash: 16 Mbit Numonyx M25P16
    • Hard Drive: Toshiba MK4032GAX 40GB 2.5” drive
    • AC’97 CODEC: AD1980 5.1 Surround Codec
    • Keypad: ACT Components, ACT-07-30008-000-R 4x4 Keypad assembly
    • Thumbwheel: CTS Corp 290UAB0R201B2, Rotary Encoder
    • UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
    • USB Debug Agent and JTAG Header
    • Connectors: HS USB OTG; SD Memory; CAN (2); HOST; Expansion Interface (3); STAMP Interface (7)

Product Image for BF548-HARDWARE

BF548-HARDWARE Product Image
Product Image for BF548-HARDWARE


Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.


Product Image


Minimum Requirements


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.