ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family

Product Status:   Production 

The ADSP-BF527 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF527 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF527 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF527 ...More

ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family

Product Description

The ADSP-BF527 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF527 Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF527 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF527 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite ships with with a landscape, Low Power QVGA Touch Screen LCD panel, a set of Stereo Headphones and all of the necessary supplemental cables (USB, Ethernet, etc.).

Features

  • ADSP-BF527 Processor: 289 Ball mBGA, 600MHz; LFBGA-SS2, 12mmX12mm/0.5 pitch, 4L, (A02)
  • SDRAM: 64 MB, 32M x 16; Micron MT48LC32M16A2 3.3V
  • FLASH: 4 MB (2M x 16 ); Numonyx M29W320EB70ZE6E 3.3V
  • NAND FLASH: 4 Gb Numonyx NAND04; NAND04GW3B2B 3.3V
  • SPI FLASH: 16 Mb Numonyx M25P16-VMW6G 3.3V
  • Audio CODEC: Audio CODEC-Low power, portable applications; External Codec for testing purposes only on Rev 1.0
  • Power Analysis Interface: Sense resistors
  • USB Debug Agent: ADSP-BF535; XC3S250E Spartan IIIe FPGA; USB port connector
  • LCD Display: Varitronix - Landscape QVGA, 8 bit serial 320x240, Touch Screen
  • Ethernet PHY: SMSC (RMII); LAN8700
  • JTAG ICE 14-pin header
  • USB cable
  • CE compliant external power supply (US or European)
  • Touch Screen Controller:
  • Thumbwheel: CTS Corp, Rotary Encoder, 2 Bit Binary, CT2999-ND
  • Keypad: ACT-07-30008-000-R
  • Keypad Controller
  • UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
  • RTC Battery: 3.0 Volt Li-ION
  • LEDs: 8 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 1 USB monitor (amber), 2 Ethernet (amber)
  • Push Buttons: 3 push buttons w/ debounce logic: 1 reset, 2 programmable flag
  • Connectors: Keypad, USB OTG, Ethernet, HOST, SPORT0 (STAMP), SPORT 1 (STAMP), SPI (STAMP), TWI0 (STAMP), Timers (STAMP), PPI0 (STAMP), UART0, UART1 (STAMP), Expansion Interface (3)

Ordering Information
Part number: ADZS-BF527-EZLITE

EZ-Extenders Available For This Kit
Blackfin A-V EZ-Extender Daughter Board
Blackfin FPGA EZ-Extender

Available
Now

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

    • ADSP-BF527 Processor: 289 Ball mBGA, 600MHz; LFBGA-SS2, 12mmX12mm/0.5 pitch, 4L, (A02)
    • SDRAM: 64 MB, 32M x 16; Micron MT48LC32M16A2 3.3V
    • FLASH: 4 MB (2M x 16 ); Numonyx M29W320EB70ZE6E 3.3V
    • NAND FLASH: 4 Gb Numonyx NAND04; NAND04GW3B2B 3.3V
    • SPI FLASH: 16 Mb Numonyx M25P16-VMW6G 3.3V
    • Thumbwheel: CTS Corp, Rotary Encoder, 2 Bit Binary, CT2999-ND
    • Keypad: ACT-07-30008-000-R
    • UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
    • RTC Battery: 3.0 Volt Li-ION
    • LCD Display: Varitronix - Landscape QVGA, 5 in, 320x240, Touch Screen
    • Selectable Boot Mode
    • Audio I/O: Mic in, Line In, Headphone Out, Line Out

Product Image for BF527-EZLITE

BF527-EZLITE Product Image
Product Image for BF527-EZLITE


Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.


Product Image


Minimum Requirements


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.