Analog Devices long-term commitment to the Blackfin Processor means each subsequent generation of Blackfin-based designs will benefit from increases in speed, power efficiency, and cost reductions across a broad range for single and dual core processors. The Blackfin processor family includes devices that target a wide range of applications in the consumer, automotive, industrial, instrumentation, and communications markets. To address these markets, the Blackfin processor family offers scalable performance from the 200Mhz ADSP-BF535 to the Dual Core 600 Mhz ADSP-BF561. Blackfin products also offer very low power consumption with products using as low as .23mW/Mhz. Future devices will further extend ADI's leadership for performance and power efficiency while maintaining code compatibility, providing the widest array of processor options for the most demanding converged processing challenges.
© 1995 - Analog Devices, Inc. All Rights Reserved