ADSP-BF548 EZ-KIT Lite® Evaluation Kit for the ADSP-BF54x Blackfin Family

Product Details

The ADSP-BF548 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF54x Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF548 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF548 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite ships with a 4x4 Keypad, Optical Thumbwheel, QVGA Touch Screen LCD and a 40 Gigabyte Hard Drive.

Ordering Information
Part number: ADZS-BF548-EZLITE

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support


BF548-EZ-KIT Lite

BF548-EZ-KIT Lite
 

features

  • ADSP-BF548 Processor: 400 Ball mBGA, 600MHz; 25 MHz CLKIN oscillator
  • DDR SDRAM: 64 MB (8M x 16) Micron MT46V32M16
  • BURST Flash: 16 MB Numonyx PC28F128P33T85A
  • NAND Flash: 2 Gb Numonyx NAND02
  • SPI Flash: 16 Mbit Numonyx M25P16
  • Hard Drive: Toshiba MK4032GAX 40GB 2.5” drive
  • AC’97 CODEC: AD1980 5.1 Surround Codec
  • Keypad: ACT Components, ACT-07-30008-000-R 4x4 Keypad assembly
  • Thumbwheel: CTS Corp 290UAB0R201B2, Rotary Encoder
  • UART: ADM3202 RS-232 line driver/receiver; DB9 female connector
  • USB Debug Agent and JTAG Header
  • Connectors: HS USB OTG; SD Memory; CAN (2); HOST; Expansion Interface (3); STAMP Interface (7)

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

ADSP-BF548 EZ-KIT Lite® Evaluation Kit for the ADSP-BF54x Blackfin Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF548-EZLITE Status: Production Evaluation Board $1,000.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Obsolete Evaluation Board - Yes - Contact ADI
ADZS-ICE-100B Status: Last Time Buy Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close