Documentation Errata for ADSP-BF538/ADSP-BF538F: Blackfin Embedded Processor Data Sheet


Chapter:  Page: 40
DOC ID: DOC-1123
Change

The timing specifications for tDDTTE and tDDTTI are not properly documented in Table 33 of the Data sheet. The two specs are only applicable when the SPORT is in Multichannel mode. Also, when in multichannel mode, SPORT TSCLK is internally connected to RSCLK. Therefore, Page 40, Table 33, should read as follows .


Serial Ports - Enable and Three-State
Parameter Min Max Unit
Switching Characteristics
tDTENE Data Enable Delay from External TSCLKx1 0 ns
tDDTTE Data Disable Delay from External TSCLKx1, 2, 3 10 ns
tDTENI Data Enable Delay from Internal TSCLKx1 -2 ns
tDDTTI Data Disable Delay from Internal TSCLKx1, 2, 3 3 ns

(1) Referenced to drive edge.


(2) Applicable to multichannel mode only.


(3) TSCLKx is tied to RSCLKx.


back to top


Chapter:  Page: 44
DOC ID: DOC-1128
Change

Add the following section to the data sheet.

Timer Clock Timing

Switching Characteristic = tTODP: Timer Output Update Delay After PPI_CLK High = 12 ns Max

Use the timing diagram from the ADSP-BF534/ADSP-BF536/ADSP-BF537 data sheet.


There are also three timing specifications (tTIS, tTIH, and tTOD ) that are missing in Table 39 (Timer Cycle Timing) on page 48. Additionally the unit of measure has changed.

Replace the current table with the following table.
.

Timer Cycle Timing
Parameter Min Max Unit
Timing Characteristics
tWL Timer Pulse Width Input Low1 1 x tSCLK ns
tWH Timer Pulse Width Input High1 1 x tSCLK ns
tTIS Timer Input Setup Time Before CLKOUT Low2 6.5 ns
tTIH Timer Input Hold Time After CLKOUT Low2 -1.0 ns
Switching Characteristics
tHTO Timer Pulse Width Output 1 x tSCLK (232 - 1) x tSCLK ns
tTOD Timer Output Update Delay After CLKOUT High 6.0 ns

(1) The minimum pulse widths apply for TMRx input pins in width capture and external clock modes. They also apply to the PF1 or PPI_CLK input pins in PWM output mode.

(2) Either a valid setup and hold time or a valid pulse width is sufficient. There is no need to resynchronize programmable flag inputs.

back to top


Chapter: N/A Page: 23
DOC ID: DOC-1373
Change

In the table of operating conditions on page 23, the condition "Models without on-chip flash" is missing the following footnote:
If VDDEXT < 2.70 V, on-chip voltage regulation is not supported.

back to top


Last Updated: May 09, 2013
Send Feedback X
content here.
content here.

Send Feedback

Close