|
| Chapter: |
Page: 37 |
| DOC ID: DOC-1120 |
| Change |
The timing specifications for tDDTTE and tDDTTI are not properly
documented in Table 30 of the Data sheet. The two specs are only applicable when the SPORT
is in Multichannel mode. Also, when in multichannel mode, SPORT TSCLK is internally
connected to RSCLK. Therefore, Page 37, Table 30, should read as follows. Note that these parameter values are applicable for all VDDEXT values
Serial Ports - Enable and Three-State
| Parameter |
Min |
Max |
Unit |
| Switching Characteristics |
|
|
|
| tDTENE
|
Data Enable Delay from External TSCLKx1 |
0 |
|
ns |
| tDDTTE |
Data Disable Delay from External TSCLKx1, 2, 3 |
|
10 |
ns |
| tDTENI
|
Data Enable Delay from Internal TSCLKx1 |
-2 |
|
ns |
| tDDTTI
|
Data Disable Delay from Internal TSCLKx1, 2, 3 |
|
3 |
ns |
(1) Referenced to drive edge.
(2) Applicable to multichannel mode only.
(3) TSCLKx is tied to RSCLKx.
|
back to top |
|
| Chapter: |
Page: 42 |
| DOC ID: DOC-1127 |
| Change |
Add the following section to the data sheet.
Timer Clock Timing
Switching Characteristic = tTODP: Timer Output Update Delay After PPI_CLK High = 12
ns Max
Use the timing diagram from the ADSP-BF534/ADSP-BF536/ADSP-BF537 data
sheet.
There are also three timing specifications (tTIS, tTIH, and
tTOD ) that are missing in Table 39 (Timer Cycle Timing) on page 48.
Additionally the unit of measure has changed.
Replace the current table with the following table.
Timer Cycle Timing
| Parameter |
VDDEXT = 1.8 V |
VDDEXT = 2.5 V/3.3 |
Unit |
| Min |
Max |
Min |
Max |
| Timing Characteristics |
|
|
|
|
|
| tWL |
Timer Pulse Width Input Low1
|
1 x tSCLK |
|
1 x tSCLK |
|
ns |
| tWH |
Timer Pulse Width Input High1
|
1 x tSCLK |
|
1 x tSCLK |
|
ns |
| tTIS |
Timer Input Setup Time Before CLKOUT Low2
|
8.0 |
|
6.5 |
|
ns |
| tTIH |
Timer Input Hold Time After CLKOUT Low2
|
1.5 |
|
1.5 |
|
ns |
| Switching Characteristics |
|
|
|
|
|
| tHTO |
Timer Pulse Width Output |
1 x tSCLK |
(232 - 1) x tSCLK |
1 x tSCLK |
(232 - 1) x tSCLK |
ns |
| tTOD |
Timer Output Update Delay After CLKOUT High |
|
7.5 |
|
6.5 |
ns |
(1) The minimum pulse widths apply for TMRx input pins in width capture and
external clock modes. They also apply to the PF1 or PPI_CLK input pins in PWM
output mode.
(2) Either a valid setup and hold time or a valid pulse width is sufficient.
There is no need to resynchronize programmable flag inputs.
|
back to top |
|
| Chapter: |
Page: 64 |
| DOC ID: DOC-1007 |
| Change |
| The ADSP-BF533SBBC400 is missing from the ordering guide. This product has an operating range of -40°C to +85°C. Its speed grade is 400 MHz. The package type is 160-Ball CSP_BGA (BC-160-2) and is not RoHS compliant. |
back to top |
|