BLACKFIN PROCESSOR BENCHMARKS

Blackfin Processors have been designed to provide world-class benchmarks regarding compiler performance, code density and assembly code execution.

EEMBC Logo

BDTI Logo

Blackfin Benchmark Comparison
Blackfin Processors are highly optimized to efficiently execute digital signal processing applications code.

A BDTI Analysis of the Analog Devices ADSP-BF5xx
(pdf, 108,871 bytes)

BDTI DSP Kernel Benchmarks
(pdf, 270,336 bytes)

EEMBC Benchmarks
(pdf, 200,704 bytes)

Blackfin Compiler and Code Density
Blackfin Processors, coupled with powerful software development tools, now make it possible to develop code in C/C++ more easily and efficiently than ever before.

BDTI DSP Kernel Benchmarks™ Results

Speed Scores for Fixed-Point Packaged Processors
(pdf, 16,384 bytes bytes)

Speed per Dollar Ratios for Fixed-Point Packaged Processors
(pdf, 16,384 bytes)

Speed per Milliwatt Ratios for Fixed-Point Packaged Processors
(pdf, 16,384 bytes)

Memory Use Scores for Fixed-Point Chips (Bigger is Better)
(pdf, 12,288 bytes)

沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close