Documentation Errata for ADSP-BF60x Blackfin Processor Hardware Reference, (Revision 0.5, February 2013)


Chapter:  7 Page: 37
DOC ID: DOC-1467
Change
The description of the SEC_GSTAT.ADRERR bit is not correct. Change the text as follows (red, strikethrough text is deleted, and blue, underlined text is inserted)
The SEC_GSTAT.ADRERR bit indicates that the SEC generated and detected an address error (either an access to an invalid address or write to a read-only SEC register). This status bit is sticky; write-1-to-clear it.

back to top


Chapter:  11 Page: 7
DOC ID: DOC-1441
Change

The address translation tables for the DDR2 and LPDDR SDRAMs of the Dynamic Memory Controller are missing. There are separate tables for page and bank interleaving address translation, as follows.

Note: The memory interface is 16 bits; individual DDR2 or LPDDR SDRAM width is 16x.

DDR2 Bank Interleaving Address Translation

DDR2
Bank
Total Size
per
External
Rank
Column
Address
Bits
Row
Address
Bits
Bank
Address
Bits
256 Mbit32 Mbytes9:122:1024:23
512 Mbit64 Mbytes10:123:1125:24
1 Gbit128 Mbytes10:123:1126:24
2 Gbit256 Mbytes10:124:1127:25

DDR2 Page Interleaving Address Translation

DDR2
Bank
Total Size
per
External
Rank
Column
Address
Bits
Row
Address
Bits
Bank
Address
Bits
256 Mbit32 Mbytes9:111:1024:12
512 Mbit64 Mbytes10:112:1125:13
1 Gbit128 Mbytes10:113:1126:14
2 Gbit256 Mbytes10:113:1127:14

LPDDR Bank Interleaving Address Translation

LPDDR
Bank
Total Size
per
External
Rank
Column
Address
Bits
Row
Address
Bits
Bank
Address
Bits
64 Mbit8 Mbytes8:120:922:21
128 Mbit16 Mbytes9:121:1023:22
256 Mbit32 Mbytes9:122:1024:23
512 Mbit64 Mbytes10:123:1125:24
1 Gbit128 Mbytes10:124:1126:25
2 Gbit256 Mbytes11:125:1227:26

LPDDR Page Interleaving Address Translation

LPDDR
Bank
Total Size
per
External
Rank
Column
Address
Bits
Row
Address
Bits
Bank
Address
Bits
64 Mbit8 Mbytes8:110:922:11
128 Mbit16 Mbytes9:111:1023:12
256 Mbit32 Mbytes9:111:1024:12
512 Mbit64 Mbytes10:112:1125:13
1 Gbit128 Mbytes10:112:1126:13
2 GBit256 Mbytes11:113:1227:14

back to top


Chapter:  11 Page: 46
DOC ID: DOC-1434
Change

The descriptions of the DQODS bits in the DMC_PADCTL register are incorrect. The correct descriptions are:

Bit No.
(Access)
Bit Name Description/Enumeration
1:0
(R/W)
DQODS DQ Output Drive Strength.
The DMC_PADCTL.DQODS bits select the output drive strength for the DQ pads. Note that DMC_PADCTL.DQODS[0] is connected to S1 of PAD, and DMC_PADCTL.DQODS[1] is connected to S0 of PAD.
0 SSTL18 full drive / LPDDR 10mA
1 SSTL 18 half drive / LPDDR 4mA
2 LPDDR 8mA – Reserved for DDR2 mode
3 LPDDR 2mA – Reserved for DDR2 mode

back to top


Chapter:  14 Page: 6
DOC ID: DOC-1386
Change

The section will be added in a future revision of this book to document pin multiplexing confgurations.




ADSP-BF60x PORT 349-Ball CSP_BGA GP I/O Multiplexing

When a pin is in peripheral mode (not GPIO mode), the PORT_MUX register controls which peripheral takes ownership of a pin. The Portx Signal Muxing tables show the relationship between the PORT_MUX.MUXn bit fields and their values (function number), the PORT_FER.Pxn bits, and the multiplexed pin functions these bits select.

For all port pins, when the peripheral mode is enabled ( PORT_FER.Pxn =1), the value in the PORT_MUX.MUXn bit fields select the pin function:

  • 00 = default/reset peripheral option

  • 01 = first alternate peripheral option

  • 10 =second alternate peripheral option

  • 11 = third alternate peripheral option

Note:

For information about Input Tap functionality, see the descriptions in chapters corresponding to each input tap pin.

Table 1. PORT Signal Muxing Table Port A

PORTA_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PA_00

SMC0_A03

PPI2_D00

LP0_D0

MUX1

PA_01

SMC0_A04

PPI2_D01

LP0_D1

MUX2

PA_02

SMC0_A05

PPI2_D02

LP0_D2

MUX3

PA_03

SMC0_A06

PPI2_D03

LP0_D3

MUX4

PA_04

SMC0_A07

PPI2_D04

LP0_D4

MUX5

PA_05

SMC0_A08

PPI2_D05

LP0_D5

MUX6

PA_06

SMC0_A09

PPI2_D06

LP0_D6

MUX7

PA_07

SMC0_A10

PPI2_D07

LP0_D7

MUX8

PA_08

SMC0_A11

PPI2_D08

LP1_D0

MUX9

PA_09

SMC0_A12

PPI2_D09

LP1_D1

MUX10

PA_10

SMC0_A14

PPI2_D10

LP1_D2

MUX11

PA_11

SMC0_A15

PPI2_D11

LP1_D3

MUX12

PA_12

SMC0_A17

PPI2_D12

LP1_D4

MUX13

PA_13

SMC0_A18

PPI2_D13

LP1_D5

MUX14

PA_14

SMC0_A19

PPI2_D14

LP1_D6

MUX15

PA_15

SMC0_A20

PPI2_D15

LP1_D7

Table 2. PORT Signal Muxing Table Port B

PORTB_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PB_00

SMC0_NORCLK

PPI2_CLK

LP0_CLK

MUX1

PB_01

SMC0_AMS1

PPI2_FS1

LP0_ACK

MUX2

PB_02

SMC0_A13

PPI2_FS2

LP1_ACK

MUX3

PB_03

SMC0_A16

PPI2_FS3

LP1_CLK

MUX4

PB_04

SMC0_AMS2

SMC0_ABE0

SPT0_AFS

MUX5

PB_05

SMC0_AMS3

SMC0_ABE1

SPT0_ACLK

MUX6

PB_06

SMC0_A21

SPT0_ATDV

TM0_ACLK4

MUX7

PB_07

SMC0_A22

PPI2_D16

SPT0_BFS

MUX8

PB_08

SMC0_A23

PPI2_D17

SPT0_BCLK

MUX9

PB_09

SMC0_BGH

SPT0_AD0

TM0_ACLK2

MUX10

PB_10

SMC0_A24

SPT0_BD1

TM0_ACLK0

MUX11

PB_11

SMC0_A25

SPT0_BD0

TM0_ACLK3

MUX12

PB_12

SMC0_BG

SPT0_BTDV

SPT0_AD1

TM0_ACLK1

MUX13

PB_13

ETH0_TXEN

PPI1_FS1

TM0_ACI6

MUX14

PB_14

ETH0_REFCLK

PPI1_CLK

MUX15

PB_15

ETH0_PTPPPS

PPI1_FS3

Table 3. PORT Signal Muxing Table Port C

PORTC_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PC_00

ETH0_RXD0

PPI1_D00

MUX1

PC_01

ETH0_RXD1

PPI1_D01

MUX2

PC_02

ETH0_TXD0

PPI1_D02

MUX3

PC_03

ETH0_TXD1

PPI1_D03

MUX4

PC_04

PPI1_D04

MUX5

PC_05

ETH0_CRS

PPI1_D05

MUX6

PC_06

ETH0_MDC

PPI1_D06

MUX7

PC_07

ETH0_MDIO

PPI1_D07

MUX8

PC_08

PPI1_D08

MUX9

PC_09

ETH1_PTPPPS

PPI1_D09

MUX10

PC_10

PPI1_D10

MUX11

PC_11

PPI1_D11

ETH_PTPAUXIN

MUX12

PC_12

SPI0_SEL7

PPI1_D12

MUX13

PC_13

SPI0_SEL6

PPI1_D13

ETH_PTPCLKIN

MUX14

PC_14

SPI1_SEL7

PPI1_D14

MUX15

PC_15

SPI0_SEL4

PPI1_D15

Table 4. PORT Signal Muxing Table Port D

PORTD_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PD_00

SPI0_D2

PPI1_D16

SPI0_SEL3

MUX1

PD_01

SPI0_D3

PPI1_D17

SPI0_SEL2

MUX2

PD_02

SPI0_MISO

MUX3

PD_03

SPI0_MOSI

MUX4

PD_04

SPI0_CLK

MUX5

PD_05

SPI1_CLK

TM0_ACLK7

MUX6

PD_06

PPI1_FS2

TM0_ACI5

MUX7

PD_07

UART0_TX

TM0_ACI3

MUX8

PD_08

UART0_RX

TM0_ACI0

MUX9

PD_09

SPI0_SEL5

UART0_RTS

SPI1_SEL4

MUX10

PD_10

SPI0_RDY

UART0_CTS

SPI1_SEL3

MUX11

PD_11

SPI0_SEL1

SPI0_SS

MUX12

PD_12

SPI1_SEL1

PPI0_D20

SPT1_AD1

SPI1_SS

MUX13

PD_13

SPI1_MOSI

TM0_ACLK5

MUX14

PD_14

SPI1_MISO

TM0_ACLK6

MUX15

PD_15

SPI1_SEL2

PPI0_D21

SPT1_AD0

Table 5. PORT Signal Muxing Table Port E

PORTE_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PE_00

SPI1_D3

PPI0_D18

SPT1_BD1

MUX1

PE_01

SPI1_D2

PPI0_D19

SPT1_BD0

MUX2

PE_02

SPI1_RDY

PPI0_D22

SPT1_ACLK

MUX3

PE_03

PPI0_D16

ACM0_FS/SPT1_BFS

MUX4

PE_04

PPI0_D17

ACM0_CLK/SPT1_BCLK

MUX5

PE_05

PPI0_D23

SPT1_AFS

MUX6

PE_06

SPT1_ATDV

PPI0_FS3

LP3_CLK

MUX7

PE_07

SPT1_BTDV

PPI0_FS2

LP3_ACK

MUX8

PE_08

PWM0_SYNC

PPI0_FS1

LP2_ACK

ACM0_T0

MUX9

PE_09

PPI0_CLK

LP2_CLK

PWM0_TRIP0

MUX10

PE_10

ETH1_MDC

PWM1_DL

RSI0_D6

MUX11

PE_11

ETH1_MDIO

PWM1_DH

RSI0_D7

MUX12

PE_12

PWM1_CL

RSI0_D5

MUX13

PE_13

ETH1_CRS

PWM1_CH

RSI0_D4

MUX14

PE_14

SPT2_ATDV

TM0_TMR0

MUX15

PE_15

ETH1_RXD1

PWM1_BL

RSI0_D3

Table 6. PORT Signal Muxing Table Port F

PORTF_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PF_00

PWM0_AL

PPI0_D00

LP2_D0

MUX1

PF_01

PWM0_AH

PPI0_D01

LP2_D1

MUX2

PF_02

PWM0_BL

PPI0_D02

LP2_D2

MUX3

PF_03

PWM0_BH

PPI0_D03

LP2_D3

MUX4

PF_04

PWM0_CL

PPI0_D04

LP2_D4

MUX5

PF_05

PWM0_CH

PPI0_D05

LP2_D5

MUX6

PF_06

PWM0_DL

PPI0_D06

LP2_D6

MUX7

PF_07

PWM0_DH

PPI0_D07

LP2_D7

MUX8

PF_08

SPI1_SEL5

PPI0_D08

LP3_D0

MUX9

PF_09

SPI1_SEL6

PPI0_D09

LP3_D1

MUX10

PF_10

ACM0_A4

PPI0_D10

LP3_D2

MUX11

PF_11

PPI0_D11

LP3_D3

PWM0_TRIP1

MUX12

PF_12

ACM0_A2

PPI0_D12

LP3_D4

MUX13

PF_13

ACM0_A3

PPI0_D13

LP3_D5

MUX14

PF_14

ACM0_A0

PPI0_D14

LP3_D6

MUX15

PF_15

ACM0_A1

PPI0_D15

LP3_D7

Table 7. PORT Signal Muxing Table Port G

PORTG_MUX.MUXn

Bit Field

Function:

GPIO

(MUX=x, FER=0)

Function:

0

(MUX=0, FER=1)

Function:

1

(MUX=1, FER=1)

Function:

2

(MUX=2, FER=1)

Function:

Input Tap

(MUX=x, FER=x)

MUX0

PG_00

ETH1_RXD0

PWM1_BH

RSI0_D2

MUX1

PG_01

SPT2_AFS

TM0_TMR2

CAN0_TX

MUX2

PG_02

ETH1_TXD1

PWM1_AL

RSI0_D1

MUX3

PG_03

ETH1_TXD0

PWM1_AH

RSI0_D0

MUX4

PG_04

SPT2_ACLK

TM0_TMR1

CAN0_RX

TM0_ACI2

MUX5

PG_05

ETH1_TXEN

RSI0_CMD

PWM1_SYNC

ACM0_T1

MUX6

PG_06

ETH1_REFCLK

RSI0_CLK

SPT2_BTDV

PWM1_TRIP0

MUX7

PG_07

SPT2_BFS

TM0_TMR5

CNT0_ZM

MUX8

PG_08

SPT2_AD1

TM0_TMR3

PWM1_TRIP1

MUX9

PG_09

SPT2_AD0

TM0_TMR4

MUX10

PG_10

UART1_RTS

SPT2_BCLK

MUX11

PG_11

SPT2_BD1

TM0_TMR6

CNT0_UD

MUX12

PG_12

SPT2_BD0

TM0_TMR7

CNT0_DG

MUX13

PG_13

UART1_CTS

TM0_CLK

MUX14

PG_14

UART1_RX

SYS_IDLE1

TM0_ACI1

MUX15

PG_15

UART1_TX

SYS_IDLE0

SYS_SLEEP

TM0_ACI4

back to top


Chapter:  22 Page: 170
DOC ID: DOC-1405
Change

There is a bit description missing in table 22-75, USB_PHY_CTL Register Fields. This is bit 4 (DIS) which has the following description.

DIS, Disable PHY

0 - USB PHY and 5V protection on USB signals enabled.
1 - USB PHY and 5V protection on USB signals disabled. Disabling the PHY and 5V protection results in reduced hibernate current.

CAUTION- With 5V protection disabled the absolute max voltage on USB signals is reduced. See the data sheet for details.

back to top


Chapter:  23 Page: 55
DOC ID: DOC-1465
Change

In Table 23-27, Destination Address Filtering, the column labeled HMC contains the DAIF settings, and the column labeled DAIF contains the HMC settings. Using incorrect settings can cause address filtering failures.

back to top


Chapter:  23 Page: 106
DOC ID: DOC-1418
Change
In the description of the Back Off Limit (EMAC_MACCFG.BL) bit, "4,096 bit times for 1000 Mbps" should be removed because the BF60x EMAC supports only 10/100Mbps operation.

back to top


Chapter:  30 Page: 30
DOC ID: DOC-1478
Change

The title of Table 30-21 is incorrect. The correct title is YCbCr 4:2:2 16-Bit Type 1 (CrYCbY) with 10 to 16 Bits per PIXCLK (not UCbCr).

back to top


Chapter:  30 Page: 35
DOC ID: DOC-1483
Change
On page 30-35, in the section "OPFn Data Packing" (second paragraph, first sentence), the text should change from:
The PVP_OPFn_CTL.OSIZE=0 setting instructs the OPFn block to accept a full 32-bit word from the data source.
Change to:
The PVP_OPFn_CTL.ISIZE=0 setting instructs the OPFn block to accept a full 32-bit word from the data source.

back to top


Chapter:  30 Page: 47
DOC ID: DOC-1485
Change

The statement "The CNVn block supports down scaling by dropping output pixels in both directions. The PVP_CNVn_SCALE bits are used to set the horizontal downscale factor, and the PVP_CNVn_SCALE.VSCL bits are used to set the vertical downscale factor." contains an error. The horizontal downscale factor is set using PVP_CNVn_SCALE.HSCL bits, not PVP_CNVn_SCALE bits.

back to top


Chapter:  30 Page: 99
DOC ID: DOC-1444
Change

In Table 30-47, the description of Continuous Frame mode incorrectly states: Processing Blocks do not auto-disable. New Configuration must not set PVP_xxx_ CFG.START bit of any block again.

The correct information is: Only IPFn blocks auto-disable, other processing blocks do not. A new configuration needs to reset START bit of IPFn, but must not set the START bit of the other blocks. Ideally, writes to PVP_xxx_CFG registers of PVP blocks other than IPFn are avoided altogether.

Note: This behavior is the same as for Back-to-Back mode.

back to top


Chapter:  30 Page: 118
DOC ID: DOC-1439
Change

In figure 30-70 (BSL Example), the figure incorrectly shows the THC1 block status header located in the block status list before the THC0 block status header and the THC0 status words.

The correct location of the THC1 block status header in the block status list is after the THC0 block status header and the THC0 status words.

back to top


Chapter:  31 Page: 11
DOC ID: DOC-1477
Change

In Frame Sync Polarity and Sampling Edge, the title and leftmost column of Table 31-8 are incorrect. The corrected table is as follows:

Table 31-8: Clock Polarity Selections and Receive/Transmit Pin States

Bit SettingReceiveTransmit
Sample DataSample/Drive SyncsDrive DataSample/Drive Syncs
POLC = b#00Falling edgeFalling edgeRising edgeRising edge
POLC = b#01Falling edgeRising edgeRising edgeFalling edge
POLC = b#10Rising edgeFalling edgeFalling edgeRising edge
POLC = b#11Rising edgeRising edgeFalling edgeFalling edge

back to top


Chapter:  31 Page: 70
DOC ID: DOC-1406
Change

The following formula for calculating the EPPI clock is incorrect:
PPI_CLK = (SCLK) / (2 * (EPPI_CLKDIV + 1))

The correct formula for calculating the EPPI clock is:
PPI_CLK = SCLK/(EPPI_CLKDIV + 1)

back to top


Chapter:  31 Page: 70
DOC ID: DOC-1443
Change

The following equation is incorrect:

PPI_CLK = ( SCLK ) / ( 2 * ( EPPI_CLKDIV + 1 ) )

The correct equation is:

fPCLK = fSCLK / ( EPPI_CLKIV + 1 )

where:

  • fPCLK is the frequency of the internally generated EPPI clock.
  • fSCLK is the frequency of SCLK.
  • EPPI_CLKDIV is the value programmed for clock division in the EPPI_CLKDIV register.

back to top


Chapter:  35 Page: 18
DOC ID: DOC-1469
Change

Figure 35-7 and Table 35-7 describe bit 3 in the SDU_STAT register as toggling Secure mode. This information is incorrect. Bit 3 is reserved in ADSP-BF60x processors.

back to top


Last Updated: September 22, 2014
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close