Documentation Errata for VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)


Chapter:  Page: 400
DOC ID: DOC-1393
Change

The statement "Table 8-3 lists the commands that can be executed for general-purpose timers. These command IDs are passed as a parameter to the adi_tmr_GPCommand() function." contains an error. Command IDs are passed as a parameter to the adi_tmr_GPControl() function.

back to top


Last Updated: May 18, 2013
沪ICP备09046653号
Send Feedback X
content here.
content here.

Send Feedback

Close